Product Number: 7931A
DataTuff® Cat 6, 4 Bonded-Pr #23 Sol BC, FEP Ins, FEP Jkt, CMP FHC 25/50
Industrial Ethernet Cat 6, 4 Bonded-Pair 23AWG (Solid) Bare Copper, FEP Insulation, FEP Outer Jacket, CMP, Limited Combustible
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
extreme temp, exposure to oil and gasoline, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. |
---|---|
Patent |
This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
Construction Details
Conductor
Element | Size | Stranding | Material | No. of Pairs | No. of Elements |
---|---|---|---|---|---|
Pair(s) | 23 AWG | Solid | BC - Bare Copper | 4 | 4 |
Insulation
Material | Color Code |
---|---|
FEP - Fluorinated Ethylene Propylene | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
Bonded-Pair |
Yes |
---|
Outer Jacket
Material | Nom. Diameter | Ripcord |
---|---|---|
FEP - Fluorinated Ethylene Propylene | 0.210 in (5.33 mm) | No |
Overall Cable Diameter (Nominal) |
0.210 in (5.33 mm) |
---|
Electrical Characteristics
Electricals
Max. Conductor DCR | Max. Capacitance Unbalance |
---|---|
93.8 Ohm/km (28.6 Ohm/1000ft) | 330 pF/100m |
Delay
Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
---|---|---|
537 ns/100m | 45 ns/100m | 72% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] | Max./Min. Fitted Impedance [Ohm] |
---|---|---|---|---|---|---|---|---|---|---|
1 | 2.0 dB/100m | 74.3 | 72.3 | 72.3 | 70.3 | 67.8 | 64.8 | 20 | 100 ± 15 | 100 ± 15 |
4 | 3.8 dB/100m | 65.3 | 63.3 | 61.5 | 59.5 | 55.8 | 52.7 | 23 | 100 ± 15 | 100 ± 15 |
8 | 5.3 dB/100m | 60.8 | 58.8 | 55.4 | 53.4 | 49.7 | 46.7 | 24.5 | 100 ± 15 | 100 ± 15 |
10 | 6 dB/100m | 59.3 | 57.3 | 53.3 | 51.3 | 47.8 | 44.8 | 25 | 100 ± 15 | 100 ± 15 |
16 | 7.6 dB/100m | 56.2 | 54.3 | 48.7 | 46.7 | 43.7 | 40.7 | 25 | 100 ± 15 | 100 ± 15 |
20 | 8.5 dB/100m | 54.8 | 52.8 | 46.3 | 44.3 | 41.8 | 38.7 | 25 | 100 ± 15 | 100 ± 15 |
25 | 9.5 dB/100m | 53.3 | 51.3 | 43.8 | 41.8 | 39.8 | 36.8 | 24.3 | 100 ± 15 | 100 ± 15 |
31.25 | 10.7 dB/100m | 51.9 | 49.9 | 41.2 | 39.2 | 37.9 | 34.9 | 23.6 | 100 ± 15 | 100 ± 15 |
62.5 | 15.4 dB/100m | 47.4 | 45.4 | 32 | 30 | 31.9 | 28.8 | 21.5 | 100 ± 15 | 100 ± 15 |
100 | 19.8 dB/100m | 44.3 | 42.3 | 24.5 | 22.5 | 27.8 | 24.8 | 20.1 | 100 ± 15 | |
155 | 25.2 dB/100m | 41.5 | 39.5 | 16.3 | 14.3 | 23.9 | 20.9 | 18.8 | 100 ± 22 | |
200 | 29.0 dB/100m | 39.8 | 37.8 | 10.8 | 8.8 | 21.8 | 18.7 | 18 | 100 ± 22 | |
250 | 32.8 dB/100m | 38.3 | 36.3 | 5.5 | 3.5 | 19.8 | 16.8 | 17.3 | 100 ± 32 |
Voltage
UL Voltage Rating |
---|
300 V (CMP) |
Mechanical Characteristics
Temperature
UL Temperature | Operating | Installation |
---|---|---|
200°C | -70°C To +200°C | -55°C To +150°C |
Bend Radius
Stationary Min. |
---|
0.5 in (13 mm) |
Max. Pull Tension |
40 lbs (18 kg) |
---|---|
Bulk Cable Weight |
32 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Aerial |
---|---|
Flammability / Reaction to Fire |
NFPA 262 Plenum Flame Test (UL910),UL723 (NFPA 255), FT6, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CMP |
CEC / C(UL) Compliance |
CMP |
Data Category |
Category 6 |
TIA/EIA Compliance |
ANSI/TIA-568.2-D Category 6 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
Operating temperatures subject to length de-rating. |
---|
History
Update and Revision |
Revision Number: 0.682 Revision Date: 04-28-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.682 Revision Date: 04-28-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
7931A 0101000 | Black | Reel | 1,000 ft | 612825191599 |