Product Number: 7972A

DataTuff® 6, 4 Bonded-Pr #24 Str BC, PP Ins, PVC Jkt, CMR, CMX Outdoor

Industrial Ethernet Cat 6, 4 Bonded-Pair 24AWG (Stranded) Bare Copper, PP Insulation, PVC Outer Jacket, CMR, CMX Outdoor

  • Availability:
    Global
  • Global inventory:
    Available
7972A

Specifications

Suitable Applications

Harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc.

Conductor

Size Stranding Material No. of Pairs
24 AWG 7x32 BC - Bare Copper 4

Insulation

Material Color Code
PO - Polyolefin White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown

Bonded-Pair

Yes

Outer Jacket

Separator Material Nom. Diameter Ripcord
Dielectric Tape (Patented) PVC - Polyvinyl Chloride 0.290 in (7.37 mm) Yes

Overall Cable Diameter (Nominal)

0.290 in (7.37 mm)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
140 Ohm/km (43 Ohm/1000ft) 330 pF/100m

Delay

Frequency Max. Delay Max. Delay Skew Nom. Velocity of Prop.
100 MHz 537 ns/100m 45 ns/100m 69%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Max./Min. Input Impedance (unFitted) [Ohm] Max./Min. Fitted Impedance [Ohm] Min. TCL [dB] Min. ELTCTL [dB]
1 2.4 dB/100m 74.3 72.3 71.9 69.9 67.8 64.8 20 100 ± 15 100 ± 15 40.0 35.0
4 4.5 dB/100m 65.3 63.3 60.8 58.8 55.8 52.7 23 100 ± 15 100 ± 15 40.0 23.0
8 6.4 dB/100m 60.8 58.8 54.4 52.4 49.7 46.7 24.5 100 ± 15 100 ± 15 40.0 16.9
10 7.1 dB/100m 59.3 57.3 52.2 50.2 47.8 44.8 25 100 ± 15 100 ± 15 40.0 15.0
16 9.1 dB/100m 56.2 54.3 47.1 45.1 43.7 40.7 25 100 ± 15 100 ± 15 38.0 10.9
20 10.2 dB/100m 54.8 52.8 44.6 42.6 41.8 38.8 25 100 ± 15 100 ± 15 37.0 9.0
25 11.4dB/100m 53.3 51.3 41.9 39.9 39.8 36.8 24.2 100 ± 15 100 ± 15 36.0 7.0
31.25 12.8 dB/100m 51.9 49.9 39.1 37.1 37.9 34.9 23.3 100 ± 15 100 ± 15 35.1 5.1
62.5 18.5 dB/100m 47.4 45.4 28.9 26.9 31.9 28.9 20.7 100 ± 15 100 ± 15 32.0
100 23.8 dB/100m 44.3 42.3 20.5 18.5 27.8 24.8 19.0 100 ± 15 100 ± 15 30.0
155 30.2 dB/100m 41.5 39.5 11.3 9.3 23.9 20.9 17.4 100 ± 20 100 ± 15 28.1
200 34.8 dB/100m 39.8 37.8 5.0 3.0 21.8 18.8 16.4 100 ± 20 100 ± 15 27.0
250 39.4 dB/100m 38.3 36.3 19.8 16.8 15.6 100 ± 20 100 ± 15 26.0

Voltage

UL Voltage Rating
300 V (CMR), 300 V (CMX-Outdoor)

Temperature

UL Temperature Operating Storage
90°C -40°C To +90°C -40°C To +90°C

Bend Radius

Stationary Min.
1.2 in (30 mm)

Max. Pull Tension

40 lbs (18 kg)

Bulk Cable Weight

29 lbs/1000ft (43 kg/km)

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Oil Resistance

Flammability / Reaction to Fire

UL1666 Riser, FT4

CPR Compliance

CPR Euroclass: Fca

NEC / UL Compliance

Article 800, CMR, CMX-Outdoor

Data Category

Category 6

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 6

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-5

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2022-04-27

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Jacket sequentially marked at 2 ft. intervals.

Update and Revision

Revision Number: 0.14 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.14 Revision Date: 05-31-2024

Part Numbers

Item #
7972A 0101000
7972A 0105000