Product Number: 50106AH1

BELDEN 50106AH1 Industrial Ethernet CAT6A Cable, SF/FTP, Profinet Type C, 4 Pair, 24AWG Stranded, PUR Jkt, E357312-S, AWM 20554 80C, 30V, FT2

BELDEN 50106AH1 Industrial Ethernet CAT6A Cable, SF/FTP, Profinet Type C, 4 Pair, 24AWG Stranded Tinned Copper Condsuctors, Polyethylene Insulation, Tinned Copper Braid Shield, PUR Jacket, E357312-S, AWM 20554 80C, 30V, FT2

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Ethernet:10Base-T, 100Base-TX, 1000Base-T, 1000Base-TX, 10GBase-T

Conductor

Size Stranding Material
24 AWG 7x32 TC - Tinned Copper

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene (Foam) 1.45 mm (0.0571 in) White & Blue, White & Orange, White & Green, White & Brown

Outer Shield

Shield Type Material Coverage
Braid Tinned Copper (TC) 85%
Tapes (Each Pair) Bi-Laminate (Alum+Poly)

Outer Jacket

Material Nom. Diameter
PUR - Polyurethane 8.9 mm (0.35 in)

Electricals

Max. Conductor DCR Nom. Characteristic Impedance
95 Ohm/km 100 Ohm

Delay

Max. Delay Skew
≤ 20 ns/100m

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. ACRF (ELFEXT) [dB] Min. RL (Return Loss) [dB]
4 5.7 dB/100m 66.3 56.0 23.0
10 9.5 db/100m 59.5 46.4 25.0
16 11.5 dB/100m 57.1 44.1 25.0
31.25 15.8 dB/100m 53.1 38.0 23.3
62.5 22.4 dB/100m 48.4 32.2 20.8
100 29.0 dB/100m 45.2 27.8 19.0
200 41.1 dB/100m 40.8 22.0 17.3
250 46.6 dB/100m 39.3 20.1 17.3
300 51.4 dB/100m 38.2 18.5 17.3
350 55.8 dB/100m 37.1 17.1 17.3
500 67.9 dB/100m 34.8 14.0 17.3

Temperature

Operating
-30°C To +70°C

Bend Radius

Installation Min. Flexing Min.
71.2 mm (2.80 in) 133.5 mm (5.256 in)

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance, UV Resistance, Oil Resistance

Flammability / Reaction to Fire

FT2, IEC 60332-1-2

AWM Compliance

AWM 20554

Data Category

Category 6A

ISO/IEC Compliance

IEC 61156-xx, UL 758

European Halogen Free Standards

IEC 60754-1 - Halogen Amount = Zero

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

Notes

Min No. of Drag Chain Cycles: ≥ 2.5 million Drag Chain Parameters: r=15 D, a= 3m/s^2, v= 3m/s, chain length : 5 m

Update and Revision

Revision Number: 0.50 Revision Date: 01-12-2025

Update and Revision

Revision Number: 0.50 Revision Date: 01-12-2025