Product Number: 50106HSF

BELDEN Industrial Ethernet CAT6, SF/UTP, 4x2x 0.15mm2 Stranded, PO/PVC, High-Flex Cable

BELDEN Industrial Ethernet CAT6, SF/UTP, 4x2x 0.15mm2 Stranded Bare Copper Conductors, Polyolefin Insulation, Overall foil shield plus tinned copper braid shield, PVC Jacket, High-Flex Cable, 10 million flex cycles (Drag Chain), AWM 2095, 80C, 300V, FT2

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Ethernet: 10GBase-T, 100Base-TX, 1000Base-T

Conductor

Element Size Material
Pair(s) 0.15 mm² BC - Bare Copper

Insulation

Material Nom. Insulation Diameter Color Code
PO - Polyolefin 1.0 mm (0.039 in) White/Blue, Blue, White/Orange, Orange, White/Green, Green, White/Brown, Brown

Outer Shield

Shield Type Material Coverage
Tape Polyester + Bi-Laminate (Alum+Poly)
Braid Tinned Copper (TC) 80%

Outer Jacket

Material
PVC - Polyvinyl Chloride

Overall Cable Diameter (Nominal)

7.3 mm (0.29 in)

Electricals

Max. Conductor DCR Nom. Characteristic Impedance
145 Ω/km @ 20°C 100 Ohm

Electricals Table Notes

Max. Transmission Length a) Link Class: Class E (Data Application upto 250 MHz), Channel: 74m, Permanent: 63m; Nominal velocity of Propagation: 72%

Voltage

UL Voltage Rating Breakdown Voltage
300 V 2000V AC/Min.

Temperature

Operating
-20 ℃ to + 80℃

Bend Radius Table Notes

Drag Chain Test (5 million cycles): a) Bending Radius: Max. 12.5D, Speed: Min. 30 Cycles/Min., Chain Length: 1M ; Drag Chain Test (10 million cycles): a) Bending Radius: Max. 14.5D, Speed: Min. 30 Cycles/Min., Chain Length: 1M

AWM Compliance

AMW 2095

CEC / C(UL) Compliance

AWM I/II 80C 300V

Data Category

Category 6

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.18 Revision Date: 08-13-2024

Update and Revision

Revision Number: 0.18 Revision Date: 08-13-2024