Product Number: 7905A
DataTuff® 5e, 4 Pr #24 Str TC, PO Ins, TPE Jkt, Flexible CMR
Industrial Ethernet Cat 5e, 4 Bonded Pair 24AWG (7x32) Tinned Copper, PO Insulation, TPE Outer Jacket, Flexible CMR
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. |
---|---|
Patent |
This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
Physical Characteristics (Overall)
Conductor
Element | AWG | Stranding | Material | No. of Pairs |
---|---|---|---|---|
Pair(s) | 24 | 7x32 | TC - Tinned Copper | 4 |
Conductor Count |
8 |
---|---|
Total Number of Pairs |
4 |
Insulation
Element | Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|---|
Pair(s) | PO - Polyolefin | 0.040 in | 0.008 in |
Bonded-Pair |
Yes |
---|
Color Chart
Number | Color |
---|---|
1 | Blue & White/Blue |
2 | Orange & White/Orange |
3 | Green & White/Green |
4 | Brown & White/Brown |
Outer Jacket
Material | Nominal Diameter |
---|---|
TPE - Thermoplastic Elastomer | 0.242 in |
Electrical Characteristics
Conductor DCR
Max. Conductor DCR | Max. DCR Unbalance |
---|---|
28.8 Ohm/1000ft | 3.0 % |
Capacitance
Max. Capacitance Unbalance | Nom.Mutual Capacitance |
---|---|
66 pF/ft | 15 pF/ft |
Delay
Max. Delay | Max. Delay Skew | Nominal Velocity of Propagation (VP) [%] |
---|---|---|
510 ns/100m | 25 ns/100m | 70% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) | Max./Min. Fitted Impedance |
---|---|---|---|---|---|---|---|---|---|---|
1 MHz | 2.4 dB/100m | 65.3 dB | 65.3 dB | 62.9 dB | 62.9 dB | 63.8 dB | 60.8 dB | 20 dB | 100 ± 12 Ohm | 105 ± 10 |
4 MHz | 4.8 dB/100m | 56.3 dB | 56.3 dB | 51.5 dB | 51.5 dB | 51.7 dB | 48.7 dB | 23.6 dB | 100 ± 12 Ohm | 100 ± 10 |
8 MHz | 6.8 dB/100m | 51.8 dB | 51.8 dB | 45.0 dB | 45.0 dB | 45.7 dB | 42.7 dB | 25.4 dB | 100 ± 12 Ohm | 100 ± 10 |
10 MHz | 7.7 dB/100m | 50.3 dB | 50.3 dB | 42.6 dB | 42.6 dB | 43.8 dB | 40.8 dB | 26 dB | 100 ± 12 Ohm | 100 ± 10 |
16 MHz | 9.7 dB/100m | 47.3 dB | 47.3 dB | 37.5 dB | 37.5 dB | 39.7 dB | 36.7 dB | 26 dB | 100 ± 12 Ohm | 100 ± 10 |
20 MHz | 11.0 dB/100m | 45.8 dB | 45.8 dB | 34.8 dB | 34.8 dB | 37.7 dB | 34.7 dB | 26 dB | 100 ± 12 Ohm | 100 ± 10 |
25 MHz | 12.4 dB/100m | 44.3 dB | 44.3 dB | 31.9 dB | 31.9 dB | 35.8 dB | 32.8 dB | 25.5 dB | 100 ± 15 Ohm | 100 ± 10 |
31.25 MHz | 13.9 dB/100m | 42.9 dB | 42.9 dB | 29.0 dB | 29.0 dB | 33.9 dB | 30.9 dB | 25 dB | 100 ± 15 Ohm | 100 ± 10 |
62.5 MHz | 20.2 dB/100m | 38.4 dB | 38.4 dB | 18.3 dB | 18.3 dB | 27.8 dB | 24.8 dB | 23.5 dB | 100 ± 15 Ohm | 100 ± 10 |
100 MHz | 26 dB/100m | 35.3 dB | 35.3 dB | 9.2 dB | 9.2 dB | 23.8 dB | 20.8 dB | 22.5 dB | 100 ± 15 Ohm | 100 ± 10 |
155 MHz | 33.2 dB/100m | 32.5 dB | 32.5 dB | 19.9 dB | 16.9 dB | 19 dB | 100 ± 18 Ohm | 100 ± 10 | ||
200 MHz | 38.4 dB/100m | 30.8 dB | 30.8 dB | 17.7 dB | 14.7 dB | 19 dB | 100 ± 20 Ohm | 100 ± 10 | ||
250 MHz | 43.7 dB/100m | 29.3 dB | 29.3 dB | 15.8 dB | 12.8 dB | 18 dB | 100 ± 20 Ohm | 100 ± 10 | ||
300 MHz | 48.6 dB/100m | 28.2 dB | 28.2 dB | 14.2 dB | 11.2 dB | 18 dB | 100 ± 20 Ohm | 100 ± 10 | ||
310 MHz | 49.5 dB/100m | 27.9 dB | 27.9 dB | 13.9 dB | 10.9 dB | 18 dB | 100 ± 20 Ohm | 100 ± 10 | ||
350 MHz | 53.2 dB/100m | 27.2 dB | 27.2 dB | 12.9 dB | 9.9 dB | 17 dB | 100 ± 22 Ohm | 100 ± 10 |
Voltage
UL Voltage Rating |
---|
300 V RMS |
Temperature Range
Installation Temperature Range |
-25°C To +75°C |
---|---|
UL Temp Rating |
75°C |
Storage Temperature Range |
-25°C To +75°C |
Operating Temperature Range |
-40°C To +75°C |
Mechanical Characteristics
UV Resistance |
Yes |
---|---|
Bulk Cable Weight |
26 lbs/1000ft |
Max. Pull Tension |
41 lbs |
Min. Bend Radius During Installation |
2.42 in |
Min. Bend Radius/Minor Axis |
0.25 in |
Standards
NEC Articles |
Article 800 |
---|---|
NEC/(UL) Compliance |
CMR |
CEC/C(UL) Compliance |
CMG |
ISO/IEC Compliance |
ISO/IEC 1801 Cat 5e |
Data Category |
Category 5e |
TIA/EIA Compliance |
TIA-568.C.2 Cat 5e |
Applicable Environmental and Other Programs
Environmental Space |
Indoor/Outdoor |
---|---|
EU Directive 2011/65/EU (RoHS 2) |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|---|
Suitability - Oil Resistance |
Yes |
Suitability - Outdoor |
Yes |
Suitability - Sunlight Resistance |
Yes |
Flammability, LS0H, Toxicity Testing
CSA/C(UL) Flammability |
FT4 |
---|---|
UL Flammability |
UL1666 Riser |
Product Notes
Notes |
US Patent # 6, 273, 977. Operating temperatures are subject to length de-rating. Cable passes -40C Cold Bend per UL 1581. |
---|
History
Update and Revision |
Revision Number: 0.253 Revision Date: 04-29-2024 |
---|
Information
Update and Revision |
Revision Number: 0.253 Revision Date: 04-29-2024 |
---|
Part Numbers
Item # | UPC |
---|---|
7905A 0021000 | 612825424215 |
7905A 0061000 | 612825422754 |
7905A 1NH1000 | 612825422747 |
7905A B591000 | 612825422730 |