Product Number: GIOSDG1

Indoor semi-tight buffered pigtail LSZH jacket Colored fiber for pigtail Simplex MM OM3.

Indoor semi-tight buffered pigtail with Low Smoke Zero Halogen outer jacket. Colored fiber for pigtail Simplex MM OM3.

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Environmental Space

Indoor (Not Riser or Plenum)

Suitable Applications

Flexible terminating leads such as pigtails, patchcords and test leads. Support all computer network applications such as FDDI, Gigabit Ethernet and ATM. Short distance applications for indoor use.

Fiber Cable Construction

Fiber Type Fiber Count
OM3 1

Buffer Specification

Fiber Type Buffer Construction Buffer Material Buffer Diameter
OM3 Semi-Tight LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.9 mm

Bulk Cable Weight

0.67 kg/km

Type of Armor

Non-Armored

Number of Jackets

Single Jacket

Outer Jacket

Material Nominal Diameter Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.9 mm No

Table Notes

Standard color: Orange. Available colors: Orange, Yellow, Turquoise, Erika Violet, Red, Blue, Green, Brown, Violet, Pink, Grey, White, Black, Lime Green

Max. Attenuation at 1300 nm

0.9 dB/km

Max. Attenuation at 850 nm

2.9 dB/km

Mechanical Tests

Description Tested Standard Requirement/Value
Cable Max. Tensile Strength Installation (Short Term) IEC 60794-1-21-E1 3 N (1 lbf)
Cable Max. Tensile Strength Operation (Long Term) IEC 60794-1-21-E1 1 N (0 lbf)
Cable Max. Crush Resistance Installation (Short Term) IEC 60794-1-21-E3 0.5 kN/m

Operating Temperature Range

-40 °C to +70 °C

Installation Temperature Range

-15 °C to +50 °C

Storage Temperature Range

-40 °C to +70 °C

UL Rating/Flame Test

Non-UL Rated

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

10 µS/mm

IEC Flammability

IEC 60332-1-2

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 60754-1 - Halogen Amount

Zero

REACH

Compliant

ISO/IEC Compliance

IEC 60794, ISO/IEC 11801-1

UV/ Sunlight Protection

Yes

Update and Revision

Revision Number: 0.150 Revision Date: 09-17-2024

Update and Revision

Revision Number: 0.150 Revision Date: 09-17-2024

Part Numbers

Item # Color Put-Up Type Length EAN
GIOSDG1.002100 Black Reel 2,100 m 8719605074836
GIOSDG1.102100 Blue Reel 2,100 m 8719605074935
GIOSDG1.042100 Brown Reel 2,100 m 8719605074874
GIOSDG1.082100 Gray Reel 2,100 m 8719605074911
GIOSDG1.052100 Green Reel 2,100 m 8719605074881
GIOSDG1.062100 Orange Reel 2,100 m 8719605074898
GIOSDG1.092100 Pink Reel 2,100 m 8719605074928
GIOSDG1.072100 Red Reel 2,100 m 8719605074904
GIOSDG1.032100 Violet Reel 2,100 m 8719605074867
GIOSDG1.012100 White Reel 2,100 m 8719605074843
GIOSDG1.022100 Yellow Reel 2,100 m 8719605074850