Product Number: FD4L012RG

Indoor/Outdoor Riser Loose Tube OM4 12F Unitized (12F) Gel

Indoor/Outdoor Loose Tube OM4 12 Fibers OFNR Sub-Units(12F) Gel Black

  • Availability:
    Global
  • Status:
    Active
FD4L012RG

Specifications

Suitable Applications

Campus Area Network, Backbone

Fiber Type

OM4

Fiber Core Diameter

50/125 µm

Fiber Diameter

250 µm

Fiber Count

12

Fiber Color Coding

TIA-598-D

Number of Active Subunits

1

Number of Fillers

4

Fibers Per Subunit

12

Subunit Waterblocking

Gel Filled

Subunit Diameter

0.110 in (2.8 mm)

Subunit Color

TIA-598-D

Fiber SubUnit Strength Members

Waterblocking aramid yarns

Central Strength Member Type

GRP

Core Wrap Material

Waterblocking tape

Cable Core Water Blocking

Waterblock Tape

Material

PVC - Polyvinyl Chloride

Color

Black

Number of Inner Jacket Ripcords

2

Strength Member

Waterblocking Aramid Yarns

Jacket Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.454 in (11.5 mm)

Outer Jacket Ripcord

2

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 3.0 dB/km 1.0 dB/km
1 Gigabit Ethernet Performance 1,100 m 550 m
10 Gigabit Ethernet Performance 550 m -
Min. Effective Modal Bandwidth (EMB) 4,700 MHz.km -
Min. Overfilled Launch (OFL) Bandwidth 3,500 MHz.km 500 MHz.km

Minimum Bend Radius During Installation

15x Cable OD

Minimum Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

2670 N (600 lbf)

Max. Tensile Strength During Operation

800 N (180 lbf)

Crush Resistance

220 N/cm

Bulk Cable Weight

76 lbs/kft (113 kg/km)

Installation Temperature Range

-10°C to +60°C

Operating Temperature Range

-40°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor/Outdoor, Sunlight Resistance

Sustainability

CA Prop 65, Product Lens™

Flammability / Reaction to Fire

OFNR, FT4

ICEA Compliance

S-104-696

TIA/EIA Compliance

ANSI/ICEA S-87-696

Update and Revision

Revision Number: 0.63 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.63 Revision Date: 09-07-2025


Part Numbers

Item # Color UPC
FD4L012RG Black 612825371816