Product Number: FD4L036PD

Indoor/Outdoor Plenum Loose Tube OM4 36F Unitized

FX Indoor/Outdoor Loose Tube OM4 36 Fibers OFNP Sub-Units(12F) Dry Black

  • Availability:
    Global
  • Status:
    Active
FD4L036PD

Specifications

Suitable Applications

Campus Area Network, Backbone

Fiber Type

OM4

Fiber Core Diameter

50/125 µm

Fiber Diameter

250 µm

Fiber Count

36

Fiber Color Coding

TIA-598-D

Number of Active Subunits

3

Number of Fillers

2

Fibers Per Subunit

12

Subunit Waterblocking

Gel Free

Subunit Diameter

0.098 in (2.5 mm)

Subunit Color

TIA-598-D

Fiber SubUnit Strength Members

Waterblocking aramid yarns

Central Strength Member Type

GRP

Core Wrap Material

Waterblocking tape

Cable Core Water Blocking

Waterblock Tape

Strength Member

Waterblocking Aramid Yarns

Jacket Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.370 in (9.4 mm)

Outer Jacket Ripcord

2

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 3.0 dB/km 1.0 dB/km
1 Gigabit Ethernet Performance 1,100 m 550 m
10 Gigabit Ethernet Performance 550 m -
Min. Effective Modal Bandwidth (EMB) 4,700 MHz.km -
Min. Overfilled Launch (OFL) Bandwidth 3,500 MHz.km 500 MHz.km

Minimum Bend Radius During Installation

15x Cable OD

Minimum Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

2670 N (600 lbf)

Max. Tensile Strength During Operation

800 N (180 lbf)

Crush Resistance

220 N/cm

Bulk Cable Weight

55 lbs/kft (82 kg/km)

Installation Temperature Range

-0°C to +60°C

Operating Temperature Range

-40°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor/Outdoor, Sunlight Resistance

Sustainability

CA Prop 65

Flammability / Reaction to Fire

OFNP, FT6

ICEA Compliance

S-104-696

TIA/EIA Compliance

ANSI/ICEA S-104-696

Update and Revision

Revision Number: 0.67 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.67 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type UPC
FD4L036PD Black Reel 612825379331