Product Number: FDSL036LF

Indoor/Outdoor LSZH/Riser Loose Tube OS2 36 Fibers Gel Block

FX Indoor/Outdoor Loose Tube OS2 36 Fibers LSZH/OFNR Sub-Units(6F) Gel Black

  • Availability:
    Global
  • Status:
    Active
FDSL036LF

Specifications

Suitable Applications

Campus Area Network, Backbone

Fiber Type

OS2

Fiber Core Diameter

8.2/125 µm

Fiber Diameter

250 µm

Fiber Count

36

Fiber Color Coding

TIA-598-D

Number of Active Subunits

6

Number of Fillers

0

Fibers Per Subunit

6

Subunit Waterblocking

Gel Filled

Subunit Diameter

0.110 in (2.8 mm)

Subunit Color

TIA-598-D

Fiber SubUnit Strength Members

Waterblocking aramid yarns

Central Strength Member Type

Upjacketed GRP

Core Wrap Material

Waterblocking tape

Cable Core Water Blocking

Waterblock Tape

Material

LSZH - Low Smoke Zero Halogen (Flame Retardant)

Strength Member

Waterblocking Aramid Yarns

Jacket Material

LSZH - Low Smoke Zero Halogen (Flame Retardant)

Nom. Diameter

0.481 in (12.2 mm)

Outer Jacket Color

Black

Outer Jacket Ripcord

2

Optical Characteristics

Wavelength 1310 nm 1550 nm
Max. Attenuation 0.40 dB/km 0.30 dB/km
Mode Field Diameter 9.2 µm 10.4 µm
1 Gigabit Ethernet Performance 5,000 m -
10 Gigabit Ethernet Performance 10,000 m 40,000 m

Minimum Bend Radius During Installation

15x Cable OD

Minimum Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

2670 N (600 lbf)

Max. Tensile Strength During Operation

800 N (180 lbf)

Crush Resistance

220 N/cm

Bulk Cable Weight

87 lbs/kft (129 kg/km)

Installation Temperature Range

-10°C to +60°C

Operating Temperature Range

-40°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor/Outdoor, Sunlight Resistance

Sustainability

CA Prop 65, Product Lens™, Environmental Product Declaration (EPD) Available

Flammability / Reaction to Fire

OFNR, FT4

ICEA Compliance

S-104-696

TIA/EIA Compliance

ANSI/ICEA S-104-696

Update and Revision

Revision Number: 0.76 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.76 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type UPC
FDSL036LF Black Reel 612825385462