Product Number: FS2L006NC

Loose Tube OM2 6 Fibers OSP Dry Block

FX Outdoor Loose Tube OM2 6 Fibers OSP Sub-Units(6F) Dry Black

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Campus Area Network, Long Haul, Backbone

Fiber Type

OM2

Fiber Core Diameter

50/125 µm

Fiber Diameter

250 µm

Fiber Count

6

Fiber Color Coding

TIA-598-D

Number of Active Subunits

1

Number of Fillers

4

Fibers Per Subunit

6

Subunit Waterblocking

Gel Free

Central Strength Member

GRP

Cable Core Waterblocking

Waterblock Tape

Material

PE - Polyethylene

Strength Member

Waterblocking Aramid Yarns

Jacket Material

PE - Polyethylene

Nom. Diameter

0.40 in (10.2 mm)

Color

Black

Number of Ripcords

1

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 3.0 dB/km 1.0 dB/km
1 Gigabit Ethernet Performance 600 m 600 m
10 Gigabit Ethernet Performance 82 m --
Min. Restricted Mode Launch  950 MHz-km 500 MHz-km
Min. Overfilled Launch (OFL) Bandwidth 700 MHz-km 500 MHz-km

Min. Bend Radius During Installation

15x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

2670 N (600 lbf)

Max. Tensile Strength During Operation

800 N (180 lbf)

Crush Resistance

220 N/cm

Bulk Cable Weight

43 lbs/kft (64 kg/km)

Installation Temperature Range

-30C to +70C

Operating Temperature Range

-40C to +70C

Storage Temperature Range

-40C to +75C

Environmental Suitability

Outdoor, Burial

Sustainability

CA Prop 65

ICEA Compliance

S-87-640

TIA/EIA Compliance

ANSI/ICEA S-87-640

Update and Revision

Revision Number: 0.78 Revision Date: 11-09-2022

Update and Revision

Revision Number: 0.78 Revision Date: 11-09-2022

Part Numbers

Item # Color Putup Type UPC
FS2L006NC Black Reel 612825383925