Product Number: FSSL0246G

Outdoor Loose Tube OS2, 24 Fibers OSP Corrugated Steel Tape Armor Sub-units (12F)

FX Outdoor Loose Tube, OS2, 24 Fibers, OSP Corrugated Steel Tape Armor, Sub-units (12F) Gel, Black Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Category

Fiber Multi-Loose Tube Cable

Suitable Applications

Campus Area Network, Long Haul, Backbone

Fiber Type

OS2, G.657.A1, G.652.D

Fiber Diameter

250 µm

Fiber Count

24

Fiber Color Coding

TIA-598-D

Number of Active Subunits

2

Number of Fillers

3

Fibers Per Subunit

12

Subunit Waterblocking

Gel Filled

Subunit Diameter

0.098 in (2.5 mm)

Subunit Color

TIA-598-D

Central Strength Member Type

GRP

Core Wrap Material

Waterblock Tape

Armor Type and Material

CST - Corrugated Steel Tape

Strength Member

Waterblocking Fiberglass Yarns

Jacket Material

PE - Polyethylene

Nom. Diameter

0.530 in (13.5 mm)

Outer Jacket Color

Black

Outer Jacket Ripcord

2

Optical Characteristics

Wavelength 1310 nm 1550 nm
Max. Attenuation 0.50 dB/km 0.50 dB/km
10 Gigabit Ethernet Performance 10,000 m 50,000 m

Minimum Bend Radius During Installation

20x Cable OD

Minimum Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

2670 N (600 lbf)

Max. Tensile Strength During Operation

800 N (180 lbf)

Crush Resistance

440 N/cm

Bulk Cable Weight

103 lbs/kft (153.2 kg/km)

Installation Temperature Range

-30°C to +60°C

Operating Temperature Range

-40°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Outdoor, Sunlight Resistance, Burial

Sustainability

CA Prop 65

ICEA Compliance

S-87-640

TIA/EIA Compliance

598-D

Telcordia Compliance

Telcordia GR-20

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment)

Update and Revision

Revision Number: 0.91 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.91 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type UPC
FSSL0246G Black Reel 612825384700