Product Number: FSSL1446G

Loose Tube OS2 144F OSP Steel Armor Unitized Gel

FX Outdoor Loose Tube OS2 144 Fibers OSP Corrugated Steel Tape Armor Sub-Units(12F) Gel Black

  • Availability:
    Global
  • Global inventory:
    Available
FSSL1446G

Specifications

Suitable Applications

Campus Area Network, Long Haul, Backbone

Fiber Type

OS2

Fiber Core Diameter

8.2/125 µm

Fiber Diameter

250 µm

Fiber Count

144

Fiber Color Coding

TIA-598-D

Number of Active Subunits

12

Fibers Per Subunit

12

Subunit Waterblocking

Gel Filled

Subunit Diameter

0.098 in (2.5 mm)

Central Strength Member

Upjacketed GRP

Core Wrap

Nomex tape

Cable Core Waterblocking

Waterblock Tape

Strength Member

Aramid Yarns

Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.581 in (14.8 mm)

Color

Black

Number of Ripcords

2

Armor Type and Material

CST - Corrugated Steel Tape

Jacket Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.810 in (20.6 mm)

Color

Black

Number of Ripcords

2

Optical Characteristics

Wavelength 1310 nm 1550 nm
Max. Attenuation 0.40 dB/km 0.30 dB/km
Mode Field Diameter 9.2 µm 10.4 µm
1 Gigabit Ethernet Performance 5,000 m -
10 Gigabit Ethernet Performance 10,000 m 40,000 m

Min. Bend Radius During Installation

20x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

2670 N (600 lbf)

Max. Tensile Strength During Operation

800 N (180 lbf)

Crush Resistance

440 N/cm

Bulk Cable Weight

197

Installation Temperature Range

-30°C to +60°C

Operating Temperature Range

-40°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Outdoor

Sustainability

CA Prop 65

ICEA Compliance

S-87-640

TIA/EIA Compliance

ANSI/ICEA S-87-640

Update and Revision

Revision Number: 0.83 Revision Date: 11-09-2022

Update and Revision

Revision Number: 0.83 Revision Date: 11-09-2022

Part Numbers

Item # Color Putup Type UPC
FSSL1446G Black Reel 612825384076