Product Number: FISR288P5

Indoor OFNP OS2 Flexible Ribbon 288 Fibers 24F Subs

Indoor Plenum OS2 Flexible Ribbon 288 Fibers 24F Subunit Yellow Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Data Center, RAN, Horizontal Backbone, Premise Backbone

Fiber Type

OS2

Fiber Core Diameter

8.2/125μm µm

Fiber Count

288

Fiber Color Coding

TIA-598-D

Number of Active Subunits

12

Fibers Per Subunit

24

Subunit Diameter

0.118 in (3.0 mm)

Central Strength Member

Upjacketed GRP

Strength Member

Aramid Yarns

Jacket Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.72 in (18.4 mm)

Color

Yellow

Optical Characteristics

Wavelength 850 nm 1310 nm 1550 nm
Max. Attenuation 0.50 dB/km 0.50 dB/km
1 Gigabit Ethernet Performance -- 5,000 m
10 Gigabit Ethernet Performance -- 10,000 m

Min. Bend Radius During Installation

15x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

670 N (150 lbf)

Max. Tensile Strength During Operation

200 N (45 lbf)

Crush Resistance

220 N/cm

Bulk Cable Weight

218 lbs/kft (325 kg/km)

Installation Temperature Range

0°C to +60°C

Operating Temperature Range

0°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

OFNP, FT6

ICEA Compliance

S-83-596

TIA/EIA Compliance

EIA/TIA 568, GR-409-CORE

Update and Revision

Revision Number: 0.20 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.20 Revision Date: 05-31-2024