Product Number: 9463NH

Blue Hose, 1PR #20 Str TC, PO ins, F/B, LSNH Jkt,

Blue Hose, 1 Pair AWG 20 Tinned Copper - Stranded, Polyolefin (PO, PE, PP) insulation, Foil + Braid(s) shielding, LSZH / FRNC jacket ,

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Twinaxial instrumentation and computer cable; For data transmission applications

Conductor

AWG Stranding Material No. of Pairs
20 7x28 TC - Tinned Copper 1

Conductor Count

2

Total Number of Pairs

1

Insulation

Material Nominal Diameter Diameter +/- Tolerance
PE - Polyethylene 1.96 mm 0.05 mm

Color Chart

Number Color
Pair 1 Clear & Blue

Outer Shield

Type Material Material Trade Name Coverage [%] Thickness of Foil Drainwire Material Drainwire AWG
Tape Bi-Laminate (Alum+Poly) Beldfoil® (Z-Fold®) 55% 9 / 23 µm TC - Tinned Copper AWG20/7
Braid Tinned Copper (TC) 55%

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant) 6.35 mm 0.89 mm

Cabling

Description Filler
1 pair and 2 fillers twisted to cable core Polyethylene (2x) (Clear, 1.32 mm)

Conductor DCR

Max. DCR Unbalance Nominal Conductor DCR Nominal Outer Shield DCR
2.53 % 31.2 Ohm/km 13.5 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Shield
64.6 pF/m 118.1 pF/m

Impedance

Frequency [MHz] Nominal Characteristic Impedance
N/A 78 Ohm

Delay

Nominal Velocity of Propagation (VP) [%]
66%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation)
1 MHz 1.97 dB/100m
10 MHz 6.89 dB/100m
50 MHz 11.81 dB/100m
100 MHz 24.61 dB/100m
200 MHz 36.09 dB/100m
400 MHz 52.49 dB/100m

Voltage

Voltage Rating [V]
300 V

Installation Temperature Range

-15°C To +80°C

Storage Temperature Range

-45°C To +80°C

Operating Temp Range (Flexible Install)

-15°C To +80°C

Operating Temp Range (Fixed Install)

-45°C To +80°C

Oil Resistance

ASTMD741

Min. Bend Radius During Installation

63.5 mm

CPR Euroclass

Eca

Environmental Space

Indoor - Euroclass Eca

Suitability - Sunlight Resistance

Yes

IEC Flammability

IEC 60332-1-2, IEC 60332-3-24

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

Update and Revision

Revision Number: 0.221 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.221 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length EAN
9463NH.00152 Blue Reel 152 m 8719605020710
9463NH.00305 Blue Reel 305 m 8719605020727
9463NH.00500 Blue Reel 500 m 8719605020734
9463NH.001000 Blue Reel 1,000 m 8719605020703