Product Number: 9860

Twinax 124Ω, 1 Pr #16 Sol BC, PO Ins, OA DF+TC Brd, PVC Jkt, CMX

Twinax 124Ω, 1 Pair 16AWG (Solid) Bare Copper, PO Insulation, Overall Duofoil®+Tinned Copper Braid(90%) Shield, PVC Outer Jacket, CMX

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

harsh environment, IIoT, factory or process automation, video, audio, data communication, etc.

Conductor

AWG Stranding Material Nominal Diameter No. of Pairs
16 Solid BC - Bare Copper 0.051 in 1

Conductor Count

2

Insulation

Material Nominal Diameter
PE - Polyethylene (Foam) 0.161 in

Color Chart

Number Color
1 Blue & Clear

Outer Shield

Type Layer Material Material Trade Name Coverage [%]
Tape 1 Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
Braid 2 Tinned Copper (TC) 90%

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.44 in 0.045 in

Stranding

Diameter
0.322 mm

Conductor DCR

Nominal Conductor DCR Nominal Outer Shield DCR Outer Conductor DCR
4.2 Ohm/1000ft 1.3 Ohm/1000ft 1.3 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Other Conductor to Shield Nom. Capacitance Conductor to Shield
10.9 pF/ft 19.3 pF/ft 10.9 pF/ft

Inductance

Element Nominal Inductance
(Loop) (Loop) 0.24 µH/ft

Impedance

Nominal Characteristic Impedance
124 Ohm

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
1 MHz 0.2 dB/100m
10 MHz 0.7 dB/100m
50 MHz 1.8 dB/100m
100 MHz 2.9 dB/100m
200 MHz 4.1 dB/100m
400 MHz 6.2 dB/100m

Delay

Max. Delay Skew Nominal Delay Nominal Velocity of Propagation (VP) [%]
78 ns/100m 1.3 ns/ft 78%

High Frequency

Frequency [MHz]
1 MHz
10 MHz
50 MHz
100 MHz
200 MHz
400 MHz

Voltage

UL Voltage Rating Voltage Rating [V]
300 V RMS (CM) AWM style 2448: 30 V RMS
300 V RMS (CMX)

UL Temp Rating

60°C

Operating Temperature Range

-20°C To +60°C

Bulk Cable Weight

98 lbs/1000ft

Max. Pull Tension

73 lbs

Min. Bend Radius/Minor Axis

4.5 in

NEC Articles

Article 800

NEC/(UL) Compliance

CMX

CEC/C(UL) Compliance

CMX

UL AWM Style Compliance

AWM 2448

CPR Euroclass

Eca

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

UL Flammability

VW-1

UL voltage rating

300 V RMS (CM)

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.487 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.487 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
9860 010500 Black Reel 500 ft 612825259725
9860 0101000 Black Reel 1,000 ft 612825259701
9860 0102000 Black Reel 2,000 ft 612825259718