Product Number: 3076ELS
Profibus PA, 1PR #18 Str TC, PO ins, OS, LSNH Jkt, 300V SWA
Profibus PA, 1 Pair AWG 18 Tinned Copper - Stranded, Polyolefin (PO, PE, PP) insulation, Foil(s) or Copper Tape(s) shielding, LSZH / FRNC jacket , 300V SWA
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Profibus PA or Foundation FieldBus PA exposure to rodent, crush, or cut through force, harsh environment, outdoors, where multiple cable runs are required, data transmission applications such as Profibus DP or PA, Instrumentation and computer cable, etc. exposure to temperature extremes, humidity/moisture, dust, and oil. |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material |
---|---|---|
18 | 7x26 | TC - Tinned Copper |
Conductor Count |
2 |
---|---|
Total Number of Pairs |
1 |
Insulation
Material | Nominal Diameter | Diameter +/- Tolerance | Nominal Wall Thickness |
---|---|---|---|
PE - Polyethylene | 2.55 mm | 0.05 mm | 0.67 mm |
Color Chart
Number | Color |
---|---|
Option .00 with blue inner- and outerjacket | White & Black |
Option .02 with yellow inner- and outerjacket | White & Black |
Option .03 with orange inner- and outerjacket | White & Black |
Option .05 with blue inner- and orange outer jacket | White & Black |
Option .07 with orange inner- and black outer jacket | Orange & Blue |
Inner Shield
Type | Material | Drainwire Material | Drainwire AWG |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | TC - Tinned Copper | AWG20/7 |
Inner Jacket
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 7.5 mm | 1.15 mm |
Outer Jacket
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 13 mm | 1.85 mm |
Construction and Dimensions
Armor
Type of Armor | Material | Thickness of Armoring Wires | Coverage Percentage |
---|---|---|---|
Steel Wire Armoring | Galvanized steel wire | 0.9 mm | Min. 95% |
Electrical Characteristics
Conductor DCR
Max. Conductor DCR | Max. Outer Shield DCR |
---|---|
20.5 Ohm/km | 26 Ohm/km |
Capacitance
Max. Capacitance Conductor to Conductor | Max. Capacitance Conductor to Shield | Max. Capacitance Unbalance |
---|---|---|
80 pF/m | 155 pF/m | 4 pF/m |
Inductance
Nominal Inductance |
---|
0.62 uH/m |
Impedance
Frequency [MHz] | Nominal Characteristic Impedance | Nominal Characteristic Tolerance |
---|---|---|
0.03125 MHz | 100 Ohm | 5 Ohm |
Delay
Nominal Velocity of Propagation (VP) [%] |
---|
66% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) |
---|---|
0.01 MHz | 0.2 dB/100m |
0.039 MHz | 0.3 dB/100m |
0.1 MHz | 0.6 dB/100m |
0.5 MHz | 2.8 dB/100m |
1 MHz | 3.7 dB/100m |
Voltage
Voltage Rating [V] |
---|
300 V |
Temperature Range
Installation Temperature Range |
-15°C To +80°C |
---|---|
Storage Temperature Range |
-45°C To +80°C |
Operating Temp Range (Flexible Install) |
-15°C To +80°C |
Operating Temp Range (Fixed Install) |
-45°C To +80°C |
Mechanical Characteristics
Oil Resistance |
IEC 60811-404 |
---|---|
Min. Bend Radius During Installation |
260 mm |
Standards
ISO/IEC Compliance |
IEC 61158-2 |
---|---|
CPR Euroclass |
Eca |
CENELEC Compliance |
EN 50290-2-27, EN 50288-7 |
Applicable Environmental and Other Programs
Environmental Space |
Indoor, Indoor/Outdoor, Outdoor, Indoor/Outdoor - Euroclass Eca |
---|
Suitability
Suitability - Outdoor |
Yes |
---|---|
Suitability - Sunlight Resistance |
Yes |
Flammability, LS0H, Toxicity Testing
IEC Flammability |
IEC 60332-1-2, IEC 60332-3-24 |
---|---|
IEC 60754-1 - Halogen Amount |
Zero |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity |
2.5 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH |
4.3 |
IEC 61034-2 - Smoke Density Min. Transmittance |
60% |
History
Update and Revision |
Revision Number: 0.238 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.238 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | EAN |
---|---|---|---|---|
3076ELS.07500 | Black | Reel | 500 m | 8719605180131 |
3076ELS.00500 | Blue | Reel | 500 m | 8719605005397 |
3076ELS.001000 | Blue | Reel | 1,000 m | 8719605005380 |
3076ELS.03320 | Orange | Reel | 320 m | 8719605005441 |