Product Number: 29506F

VFD 100% Gnd, 3C #4 Str TC XLPE Ins + #4 Symm. Seg. Gnd (3 of #8) Str TC, OS+TC Brd, Blk TPE Jkt, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC

Belden 100% Ground Extra Flexible VFD, 3 Conductor 4AWG (7x60x30) Tinned Copper XLPE Insulation M4 Color Code + 4AWG Symmetrical Segmented Ground (3 of 8AWG) Tinned Copper Stranded, Overall Beldfoil®+Tinned Copper Braid(85%) Shield, Black TPE Outer Jacket, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable 1000V WTTC 600V CIC TC SUN RES OIL RES II DIR BUR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Variable Frequency Drives (VFD); AC Motor and Drive Systems, Exposure to high flex, motion, and abrasion, Hard to reach installation areas; Class 1 Division 2 Hazardous Locations

Conductor

Element No. of Elements Size Stranding Material Notes
Conductor(s) 3 4 AWG 7x60x30 TC - Tinned Copper
Ground 3 4 AWG 7x24x30 TC - Tinned Copper Segmented Grounds

Insulation

Element Material Nom. Thickness Color Code
Conductor(s) XLPE - Cross-Linked Polyethylene (Thermoset) 0.062 in (1.6 mm) Black and Numbered
Ground PVC - Polyvinyl Chloride 0.062 in (1.6 mm) Green/Yellow Stripe

Outer Shield

Shield Type Material Coverage
Tape Tri-Laminate (Alum+Poly+Alum) 100%
Braid Tinned Copper (TC) 85%

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
TPE - Thermoplastic Elastomer 0.095 in (2.4 mm) 1.058 in (26.87 mm) Yes

Overall Cable Diameter (Nominal)

1.058 in (26.87 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Conductor(s) 0.242 Ohm/1000ft (0.794 Ohm/km) 33 pF/ft (110 pF/m) 60 pF/ft (200 pF/m) 56 Ohm 55% 95 Amps per Conductor at 30ºC (per NEC)

Voltage

UL Voltage Rating
1000 V (TC, WTTC, UL Flexible Motor Supply Cable), 600 V (C(UL) CIC TC)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet -40°C To +90°C

Bend Radius

Stationary Min. Installation Min. Flexing Min.
5.3 in (130 mm) 12.7 in (323 mm) 12.7 in (323 mm)

Max. Pull Tension

2413 lbs (1095 kg)

Bulk Cable Weight

895 lbs/1000ft (1330 kg/km)

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL1685 UL Loading, FT4, 1202, 383 Vertical Tray Flame Test (70,000 BTU)

NEC / UL Compliance

Article 336, TC-ER, XHHW-2, RHW-2, UL Flexible Motor Supply Cable

CEC / C(UL) Compliance

CIC, TC

ICEA Compliance

S-95-658

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.426 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.426 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC
29506F 0103000 Black Reel 3,000 ft 612825373209