Product Number: 34C1.0YY

MachFlex™ LiYY, 34 C 1mm² Str BC, PVC Ins, PVC Jkt

MachFlex™ LiYY PVC Control & Signal Cables, 34 Conductor 1mm² Stranded Bare Copper, PVC Insulation, PVC Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, pressure gauge, temperature controllers, control panels, vibration monitoring systems, intelligentsecurity controllers, production machinery and many more

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 34 1 mm² Stranded BC - Bare Copper

Insulation

Material Color Code
PVC - Polyvinyl Chloride White, Brown, Green, Yellow, Grey, Pink, Blue, Red, Black, Violet, Gray/Pink, Red/Blue, White/Green, Brown/Green, White/Yellow, Yellow/Brown, White/Gray, Gray/Brown, White/Pink, Pink/Brown, White/Blue, Brown/Blue, White/Red, Brown/Red, White/Black, Brown/Black, Grey/Green, Yellow/Gray, Pink/Green, Yellow/Pink, Green/Blue, Yellow/Blue, Green/Red, Yellow/Red

Outer Jacket

Material
PVC - Polyvinyl Chloride

Overall Cable Diameter (Nominal)

16.5 mm (0.650 in)

Electricals

Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Shield
120 pF/m (37 pF/ft) 160 pF/m (49 pF/ft)

Voltage

Voltage Rating
500 V (Max. Operating Voltage), 1500 V (Testing Voltage)

Temperature

Operating Installation
-5°C to +70°C(Occasional movement) -40°C to +80°C(Fixed installation)

Bend Radius

Stationary Min. Installation Min.
165 mm (6.50 in) 66 mm (2.6 in)

Bulk Cable Weight

496 kg/km (333 lbs/1000ft)

Environmental Suitability

Sunlight Resistance, UV Resistance

Flammability / Reaction to Fire

IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2

ISO/IEC Compliance

IEC 60228

CENELEC Compliance

EN 50290-2-22EN 50363-4-1

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2)

Other Standard Compliance(s)

VDE 0812, DIN 47100, BS 6360

Update and Revision

Revision Number: 0.49 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.49 Revision Date: 09-07-2025


Part Numbers

Item # Color Length
34C1.0YY 010100M Black 100 m
34C1.0YY 010200M Black 200 m
34C1.0YY 010300M Black 300 m
34C1.0YY 006100M Blue 100 m
34C1.0YY 006200M Blue 200 m
34C1.0YY 006300M Blue 300 m
34C1.0YY F2V100M Gray, RAL 7032 100 m
34C1.0YY F2V200M Gray, RAL 7032 200 m
34C1.0YY F2V300M Gray, RAL 7032 300 m