Product Number: 5X1.5L

MachFlex™ 350HH, 5C 1.5 mm² Str BC, PP Ins, LSZH Jkt

MachFlex™ 350HH, 5 Conductor 1.5 mm² Stranded Bare Copper, PP Insulation, LSZH Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. This LSZH material emits limited smoke and no halogen when exposed to high sources of heat. It can considerably reduce the amount and density of the smoke, toxic and corrosive gas emitted during a fire, enable easier evacuation as well as safer firefighting operations.

Conductor

Element No. of Elements Size Stranding Stranding Class Material
Conductor(s) 5 1.5 mm² Stranded Class 5 BC - Bare Copper

Insulation

Element Material Color Code
Conductor(s) PP - Polypropylene Black #1, Black #2, Black #3, Black #4, Black #5

Outer Jacket

Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)

Overall Cable Diameter (Nominal)

8.1 mm (0.32 in)

Voltage

Voltage Rating
300/500 V (Max. Operating Voltage), 4000 V (Testing Voltage)

Temperature

Operating Installation
-30°C to +70°C(Occasional movement) -40°C to +80°C(Fixed installation)

Bend Radius

Installation Min. Flexing Min.
32.4 mm (1.28 in) 81 mm (3.2 in)

Bulk Cable Weight

121 kg/km (81.3 lbs/1000ft)

Environmental Suitability

Sunlight Resistance, UV Resistance, Oil Resistance - 70°C x 4h

Flammability / Reaction to Fire

IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2

ISO/IEC Compliance

IEC 60228, IEC 60227-5

CENELEC Compliance

EN 60228, EN 50290-2-25, EN 50290-2-27, EN 50525-3-11

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2)

Notes

General Reference Standards : DIN VDE 0295, BS 6360 Smoke/Halogen Properties : IEC 61034-2, IEC 60754-1, IEC 60754-2, VDE 0482-754-1, VDE 0482-754-2

Update and Revision

Revision Number: 0.59 Revision Date: 07-04-2024

Update and Revision

Revision Number: 0.59 Revision Date: 07-04-2024

Part Numbers

Item # Color Length
5X1.5L 010100M Black 100 m
5X1.5L 010200M Black 200 m
5X1.5L 010300M Black 300 m
5X1.5L 006100M Blue 100 m
5X1.5L 006200M Blue 200 m
5X1.5L 006300M Blue 300 m
5X1.5L G8U100M Gray, RAL 7001 100 m
5X1.5L G8U200M Gray, RAL 7001 200 m
5X1.5L G8U300M Gray, RAL 7001 300 m