Product Number: 73805W

MachFlex™, 5 C #18 Str BC, PVC Ins, PVC Jkt, AWM 2587 CLASS K

MachFlex™ for Moderate Flex, 5 Conductor 18AWG (16x30) Bare Copper, PVC Insulation, PVC Outer Jacket, AWM 2587 CLASS K

  • Availability:
    Americas
  • Global inventory:
    Available

Specifications

Conductor

Element AWG Stranding Material No. of Conductors
Conductor(s) 18 16x30 BC - Bare Copper 4
Ground 18 16x30 BC - Bare Copper 1

Conductor Count

5

Insulation

Element Material Nominal Diameter Nominal Wall Thickness
Conductor(s) PVC - Polyvinyl Chloride 0.091 in 0.022 in
Ground PVC - Polyvinyl Chloride

Color Chart

Color
Black and Numbered

Outer Shield

Type Material
No Shield No Shield

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.326 in 0.035 in

Conductor DCR

Nominal Conductor DCR
6.7 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Conductor
31 pF/ft

Inductance

Nominal Inductance
.190 µH/ft

Voltage

UL Voltage Rating
600 V

UL Temp Rating

90°C

Operating Temperature Range

-40°C To 90°C (Static), -5°C To 90°C (Flexing)

Oil Resistance

Yes

Flex Cycle Rating

1 Million Cycles

Bulk Cable Weight

132 lbs/1000ft

Max. Pull Tension

63 lbs

Min. Bend Radius (Continuous Flexing)

1.6 in

Min. Bend Radius/Minor Axis

1.6 in

UL AWM Style Compliance

AWM 2587

CSA AWM Compliance

AWM I/II A/B

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

Suitability - Oil Resistance

Yes

CSA Flammability

FT1

UL voltage rating

600 V RMS

Update and Revision

Revision Number: 0.139 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.139 Revision Date: 05-31-2024

Part Numbers

Item # Color Put-Up Type UPC
73805W 008100 Gray Reel 612825410140
73805W 0081000 Gray Reel 612825410157
73805W 008500 Gray Reel 612825410164