Product Number: C2X0.75

MachFlex™ 375YY, 2 C 0.75mm² Str BC, PVC Ins, PVC Jkt

MachFlex™ 375YY, 2 Conductor 0.75mm² Stranded Bare Copper, PVC Insulation, PVC Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more

Conductor

Element No. of Elements Size Stranding Stranding Class Material
Conductor(s) 2 0.75 mm² Stranded Class 5 BC - Bare Copper

Insulation

Element Material Color Code
Conductor(s) PVC - Polyvinyl Chloride Brown, Blue

Outer Jacket

Material
PVC - Polyvinyl Chloride

Overall Cable Diameter (Nominal)

5.3 mm (0.21 in)

Voltage

Voltage Rating
300/500 V (Max. Operating Voltage), 4000 V (Testing Voltage)

Temperature

Operating Installation
-5°C to +70°C(Occasional movement) -40°C to +80°C(Fixed installation)

Bend Radius

Installation Min. Flexing Min.
21.2 mm (0.835 in) 79.5 mm

Bulk Cable Weight

39 kg/km (26 lbs/1000ft)

Environmental Suitability

Sunlight Resistance, UV Resistance, Oil Resistance - EN 50290-2-22 (TM54)

Flammability / Reaction to Fire

IEC 60332-1-2, DIN VDE 0482‐332‐1‐2, DIN EN 60332‐1‐2

ISO/IEC Compliance

IEC 60228

CENELEC Compliance

EN 50290-2-22

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2)

Other Standard Compliance(s)

VDE 0295, DIN VDE 0207-363-4-1, IEC 60227-5, EN 50525-2-51, BS 6360

Update and Revision

Revision Number: 0.65 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.65 Revision Date: 09-07-2025


Part Numbers

Item # Color Length
C2X0.75 010100M Black 100 m
C2X0.75 010200M Black 200 m
C2X0.75 010300M Black 300 m
C2X0.75 006100M Blue 100 m
C2X0.75 006200M Blue 200 m
C2X0.75 006300M Blue 300 m
C2X0.75 G8U100M Gray, RAL 7001 100 m
C2X0.75 G8U200M Gray, RAL 7001 200 m
C2X0.75 G8U300M Gray, RAL 7001 300 m