Product Number: C9X0.75CY

MachFlex™ 375CY, 9C 0.75 mm² Str BC, PVC Ins, PVC Inner Jkt, TCBS, PVC Outer Jkt

MachFlex™ 375CY, 9 Conductor 0.75 mm² Stranded Bare Copper, PVC Insulation, PVC Inner Jacket, Tinned Copper Braid Shield, PVC Outer Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. Tinned copper braid shield ensures cables with excellent noise immunity

Conductor

Element No. of Elements Size Stranding Stranding Class Material
Conductor(s) 9 0.75 mm² Stranded Class 5 BC - Bare Copper

Insulation

Element Material Color Code
Conductor(s) PVC - Polyvinyl Chloride White, Black, Blue, Brown, Grey, Red, Violet, Pink, Orange

Outer Shield

Shield Type Material
Braid Tinned Copper (TC)

Inner Jacket

Material
PVC - Polyvinyl Chloride

Outer Jacket

Material
PVC - Polyvinyl Chloride

Overall Cable Diameter (Nominal)

11.6 mm (0.457 in)

Voltage

Voltage Rating
300/500 V (Max. Operating Voltage), 4000 V (Testing Voltage)

Temperature

Operating Installation
-5°C to +70°C(Occasional movement) -40°C to +80°C(Fixed installation)

Bend Radius

Installation Min. Flexing Min.
69.6 mm (2.74 in) 232 mm

Bulk Cable Weight

196 kg/km (132 lbs/1000ft)

Environmental Suitability

Sunlight Resistance, UV Resistance, Oil Resistance - EN 50290-2-22 (TM54)

Flammability / Reaction to Fire

IEC 60332-1-2, DIN VDE 0482‐332‐1‐2, DIN EN 60332‐1‐2

ISO/IEC Compliance

IEC 60228

CENELEC Compliance

EN 50290-2-22

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2)

Other Standard Compliance(s)

VDE 0295, DIN VDE 0207-363-4-1, IEC 60227-5, EN 50525-2-51, BS 6360

Update and Revision

Revision Number: 0.37 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.37 Revision Date: 09-07-2025


Part Numbers

Item # Color Length
C9X0.75CY 010100M Black 100 m
C9X0.75CY 010200M Black 200 m
C9X0.75CY 010300M Black 300 m
C9X0.75CY G8U100M Gray, RAL 7001 100 m
C9X0.75CY G8U200M Gray, RAL 7001 200 m
C9X0.75CY G8U300M Gray, RAL 7001 300 m
C9X0.75CY 368100M Transparent 100 m
C9X0.75CY 368200M Transparent 200 m
C9X0.75CY 368300M Transparent 300 m