Product Number: MRTC5C17U

MachFlex™ Robotic Multi-Core Control, 5 C 17 AWG Str TC, ETFE Ins, PVC Outer Jkt

MachFlex™ Robotic Multi-Core Control & Signal Cable, 5 Conductor 17 AWG Stranded Tinned Copper, ETFE Insulation, PVC Outer Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

MachFlex Robotic AWM 2517, Multi-Core Cables are meeting the high demands of the robotic industry on the cabling of continuous moving machinery and the corresponding robotic components. These cables are specially designed for high mechanical requirements, they can withstand highly dynamic bending and torsional movements, and can be used in crucial industrial environments

Conductor

Element No. of Elements Size Stranding Stranding Class Material
Conductor(s) 5 17 AWG Stranded Class 6 TC - Tinned Copper

Insulation

Material Color Code
ETFE - Ethylene Tetrafluoroethylene Black, White, Red, Green, Orange

Outer Jacket

Material
PVC - Polyvinyl Chloride

Overall Cable Diameter (Nominal)

7.1 mm (0.28 in)

Electricals

Max. Conductor DCR
18.3 Ohm/km (5.58 Ohm/1000ft)

Voltage

UL Voltage Rating
300 V (Max. Operating Voltage)

Temperature

Operating
-40°C to +105°C

Table Notes

±90º Bending: Min. 8 million cycles (Speed: 60 cycles/min.; Bending radius: 7.5D) ; Drag Chain: Min. 25 million cycles (Traversing distance: 350mm; Speed: 70 cycles/min; Bending radius: 6D) ; Vertical Torsion Test +/-180⁰/m: Min. 8 million cycles ; Horizontal Torsion Test +/-90⁰/m: Min. 8 million cycles.

Bulk Cable Weight

96.8 kg/km (65.0 lbs/1000ft)

Environmental Suitability

IndoorOutdoor, Indoor, Outdoor, Oil Resistance

Flammability / Reaction to Fire

FT1, FT4, VW-1, IEC 60332-1-2

AWM Compliance

AWM 2517

CEC / C(UL) Compliance

CSA C22.2 No.210

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

UL certification : UL 13. Suitability -Oil Resistant : IRM 902 120℃x18hrs, IRM 903 120℃x18hrs

Update and Revision

Revision Number: 0.25 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.25 Revision Date: 05-31-2024

Part Numbers

Item # Color Length
MRTC5C17U G8U100M Gray 100 m
MRTC5C17U G8U200M Gray 200 m
MRTC5C17U G8U300M Gray 300 m
MRTC5C17U 003100M Orange 100 m
MRTC5C17U 003200M Orange 200 m
MRTC5C17U 003300M Orange 300 m