Product Number: 9316

High Perform Instr, 1 Pr #16 Str TC, PVC Ins E2, OS, PVC Jkt, PLTC

High Performance Instrumentation, 1 Pair 16AWG (19x29) Tinned Copper, PVC Insulation E2 Color Code, Overall Beldfoil® Shield, PVC Outer Jacket, PLTC

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Instrumentation, Sensors, Valves, Positioners, 4-20mA, 0-10V

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 16 AWG 19x29 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.019 in (0.48 mm) 0.096 in (2.4 mm) Black, Red

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (19x30) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.037 in (0.94 mm) 0.270 in (6.86 mm) Yes

Overall Cable Diameter (Nominal)

0.270 in (6.86 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Pair(s) 4.5 Ohm/1000ft 68 pF/ft (220 pF/m) 121 pF/ft (397 pF/m) 6.2 Amps per conductor at 25°C

Voltage

UL Voltage Rating
300 V (PLTC, CMG)

Temperature

UL Temperature Operating
105°C -30°C to +105°C

Table Notes

AWM 80°C

Bend Radius

Stationary Min. Installation Min.
2.6 in (66 mm) 2.6 in (66 mm)

Max. Pull Tension

105 lbs (47.6 kg)

Bulk Cable Weight

41 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Sunlight Resistance

Flammability / Reaction to Fire

UL 1685 UL Loading, FT4, T-29-520, IEEE 1202

NEC / UL Compliance

Article 725, Article 727, Article 800, CMG, ITC, PLTC

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.607 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.607 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
9316 060U500 Chrome UnReel 500 ft 612825228356
9316 0601000 Chrome Reel 1,000 ft 612825228363
9316 060U1000 Chrome UnReel 1,000 ft 612825228349
9316 0605000 Chrome Reel 5,000 ft 612825228387 Z
9316 06010000 Chrome Reel 10,000 ft 612825228370 C Z