Product Number: 9514

High Perform Instr, 4 Pr #22 Str TC, PVC Ins E2, OS, PVC Jkt, PLTC

High Performance Instrumentation, 4 Pair 22AWG (7x30) Tinned Copper, PVC Insulation E2 Color Code, Overall Beldfoil® Shield, PVC Outer Jacket, PLTC

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Instrumentation, Sensors, Valves, Positioners, 4-20mA, 0-10V

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 4 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.062 in (1.6 mm) ICEA Chart E2

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter Ripcord
Cotton Serve PVC - Polyvinyl Chloride 0.042 in (1.1 mm) 0.356 in (9.04 mm) Yes

Overall Cable Diameter (Nominal)

0.356 in (9.04 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Pair(s) 18.2 Ohm/1000ft 26 pF/ft (85 pF/m) 45 pF/ft (150 pF/m) 3.4 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V (PLTC, CMG)

Temperature

UL Temperature Operating
105°C -30°C to +105°C

Table Notes

AWM 80°C

Bend Radius

Stationary Min. Installation Min.
3.6 in (91 mm) 3.6 in (91 mm)

Max. Pull Tension

82 lbs (37 kg)

Bulk Cable Weight

60 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL 1685 UL Loading, FT4, T-29-520, IEEE 1202

NEC / UL Compliance

Article 725, Article 727, Article 800, CMG, ITC, PLTC

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.609 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.609 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC Footnote
9514 0601000 Chrome 612825254751 C
9514 0602500 Chrome 612825254768 Z
9514 060500 Chrome 612825254775 C
9514 0605000 Chrome 612825254782 C Z