Product Number: 1229506

VFD 300% Gnd, 3C+G #4 Str TC, XLPE Ins+PVC Gnd, OS+TC Brd w/4-#10 TC Drains, PVC Jkt, AIA Armor, Blk PVC Jkt, 600V MC 90C Dry/Wet

Belden 300% Ground Flexible VFD, 3 Conductor 4AWG (7x19x25) Tinned Copper, XLPE Insulation M4 Color Code+PVC Insulated Ground, Overall Beldfoil®+Tinned Copper Braid(85%) Shield w/4-10AWG Tinned Copper Drains, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, 600V MC 90C Dry/Wet SUN RES DIR BUR CT USE Oil Resistant

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Variable Frequency Drives (VFD); AC Motor and Drive Systems; Exposure to rodents, crush or impact forces

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 4 AWG 7x19x25 TC - Tinned Copper
Ground 1 4 AWG 7x19x25 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) XLPE - Cross-Linked Polyethylene (Thermoset) 0.062 in (1.6 mm) 0.367 in (9.32 mm) Black and Numbered
Ground PVC - Polyvinyl Chloride 0.062 in (1.6 mm) 0.367 in (9.32 mm) Green/Yellow Stripe

Outer Shield

Shield Type Material Coverage
Tape Tri-Laminate (Alum+Poly+Alum) 100%
Braid Tinned Copper (TC) 85%

Inner Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.093 in (2.4 mm) 1.113 in (28.27 mm)

Armor

Armor Type & Material
AIA - Aluminum Interlock Armor

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.055 in (1.4 mm) 1.510 in (38.35 mm) Yes

Overall Cable Diameter (Nominal)

1.510 in (38.35 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Conductor(s) 0.239 Ohm/1000ft (0.784 Ohm/km) 44 pF/ft (140 pF/m) 79 pF/ft (260 pF/m) 42 Ohm 55% 95 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
600 V (MC)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet -25°C To +90°C

Bend Radius

Stationary Min. Installation Min.
13.9 in (353 mm) 13.9 in (353 mm)

Max. Pull Tension

2156 lbs (977.9 kg)

Bulk Cable Weight

1461 lbs/1000ft (2174 kg/km)

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1685 Vertical Tray, 1202, 383 Vertical Tray Flame Test (70,000 BTU)

NEC / UL Compliance

Article 336, MC

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.78 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.78 Revision Date: 05-31-2024