Product Number: 19120

Portable Cordage, 2 C #18 Str BC, EPDM Ins, Rubber Jkt, UL Type SV

Portable Cordage, 2 Conductor 18AWG (42x34) Bare Copper, EPDM Insulation, Rubber Outer Jacket, UL Type SV

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 18 AWG 42x34 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) EPDM - Ethylene Propylene Diene Monomer 0.017 in (0.43 mm) 0.081 in mm Black, White

Outer Shield

Material
No Shield

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Cotton Serve SBR - Styrene Butadiene Rubber 0.037 in (0.94 mm) 0.245 in

Overall Cable Diameter (Nominal)

0.245 in

Electricals

Nom. Conductor DCR Max. Current
6.65 Ohm/1000ft 7 Amps per Conductor at 25ºC (over 50 ft)
7 Amps per Conductor at 25ºC (over 50 ft)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
60°C -20°C To +60°C

Bend Radius

Stationary Min. Installation Min.
2.45 in (62.2 mm) 2.45 in

Max. Pull Tension

41 lbs (19 kg)

Bulk Cable Weight

35 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

FT2

NEC / UL Compliance

Article 400, SV

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Jacket Finish Smooth; Overall Cotton Serve Cabling Separator Material; Surface Impression Printed

Update and Revision

Revision Number: 0.393 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.393 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
19120 010250 Black Reel 250 ft 612825126560 F

Resources

Resources