Product Number: 19206

Portable Cordage, 3 C #12 Str BC, EPDM Ins, CPE Jkt, UL Type SO

Portable Cordage, 3 Conductor 12AWG (65x30) Bare Copper, EPDM Insulation, CPE Outer Jacket, UL Type SO

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Portable cordage and cordage

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 12 65x30 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
EPDM - Ethylene Propylene Diene Monomer 0.051 in (1.3 mm) 0.020 in (0.51 mm) Black, White, Green

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Paper Tape CPE - Chlorinated Polyethylene (Thermoset) 0.1 in (2.5 mm) 0.632 in (16.1 mm)

Electricals

Nom. Conductor DCR Max. Current
1.7 Ohm/1000ft 21 Amps per Conductor at 25ºC (18 Amps over 50 ft)
18 Amps per Conductor at 25ºC (over 50 ft)

Voltage

UL Voltage Rating
600 V

Temperature

UL Temperature
90°C

Bend Radius

Stationary Min. Installation Min.
6.32 in (161 mm) 6.32 in (161 mm)

Max. Pull Tension

249.6 lbs (113.2 kg)

Bulk Cable Weight

231 lbs/1000ft

Environmental Suitability

Oil Resistance

NEC / UL Compliance

Article 400, SO

AWM Compliance

SO

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Overall Cabling Separator Material: Paper Tape

Update and Revision

Revision Number: 0.503 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.503 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
19206 010250 Black Reel 250 ft 612825126782 C F

Resources

Resources