Product Number: 19209

Portable Cordage, 3 C #18 Str BC, EPDM Ins, CPE Jkt, UL Type SO

Portable Cordage, 3 Conductor 18AWG (42x34) Bare Copper, EPDM Insulation, CPE Outer Jacket, UL Type SO

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 18 AWG 42x34 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) EPDM - Ethylene Propylene Diene Monomer 0.032 in (0.81 mm) 0.110 in (2.79 mm) Black, White, Green

Outer Shield

Material
No Shield

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Cotton Serve CPE - Chlorinated Polyethylene (Thermoset) 0.065 in (1.7 mm) 0.38 in

Overall Cable Diameter (Nominal)

0.38 in

Electricals

Nom. Conductor DCR Max. Current
6.97 Ohm/1000ft 10 Amps per Conductor at 25ºC (7 Amps over 50 ft)

Voltage

UL Voltage Rating
600 V

Temperature

UL Temperature Operating
60°C -20°C To +60°C

Bend Radius

Stationary Min. Installation Min.
3.8 in (97 mm) 3.8 in

Max. Pull Tension

61.5 lbs (27.9 kg)

Bulk Cable Weight

77 lbs/1000ft

Environmental Suitability

Indoor, Oil Resistance

NEC / UL Compliance

Article 400, SO

AWM Compliance

SO

CEC / C(UL) Compliance

LL7874

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.380 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.380 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
19209 010250 Black Reel 250 ft 612825126812 C F

Resources

Resources