Product Number: 19502

Portable Cordage, 2 C #14 Str BC, PVC Ins, PVC Jkt, UL Type STOW-A

Portable Cordage, 2 Conductor 14AWG (41x30) Bare Copper, PVC Insulation, PVC Outer Jacket, UL Type STOW-A

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 14 AWG 41x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.049 in (1.2 mm) 0.173 in (4.39 mm) Blue, Brown

Outer Shield

Material
No Shield

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Paper Tape PVC - Polyvinyl Chloride 0.089 in (2.3 mm) 0.524 in

Overall Cable Diameter (Nominal)

0.524 in

Electricals

Nom. Conductor DCR Max. Current
2.76 Ohm/1000ft 15 Amps per Conductor at 25ºC (10 Amps over 50 ft)

Voltage

UL Voltage Rating
600 V

Temperature

UL Temperature Operating
105°C Dry, 60°C Wet -35°C To +60°C Wet/105°C Dry

Bend Radius

Stationary Min. Installation Min.
5.24 in (133 mm) 5.24 in

Max. Pull Tension

106.6 lbs (48.35 kg)

Bulk Cable Weight

120 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Oil Resistance

Flammability / Reaction to Fire

VW-1

NEC / UL Compliance

Article 400, STOW

AWM Compliance

STOW

CEC / C(UL) Compliance

LL7874

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Oil Resistant Jacket

Update and Revision

Revision Number: 0.393 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.393 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
19502 B59250 Black, Matte Reel 250 ft 612825127109 C

Resources

Resources