Product Number: 8455

Portable Cordage, 5 C #20+18 Str TC, EPDM Ins, Rubber Jkt, UL AWM 4256

Portable Cordage, 5 Conductor 20+18AWG (26x34, 41x34) Tinned Copper, EPDM Insulation, Rubber Outer Jacket, UL AWM 4256

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

Element No. of Elements Size Stranding Material
Conductor1 3 20 AWG 26x34 TC - Tinned Copper
Conductor(s) 1 18 AWG 41x34 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor1 EPDM - Ethylene Propylene Diene Monomer 0.018 in (0.46 mm) 0.073 in (1.9 mm) Brown, Green, White
Conductor2 EPDM - Ethylene Propylene Diene Monomer 0.018 in (0.46 mm) 0.083 in (2.1 mm) Red, Black

Outer Shield

Material
No Shield

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Paper Tape SBR - Styrene Butadiene Rubber 0.031 in (0.79 mm) 0.28 in

Overall Cable Diameter (Nominal)

0.28 in

Electricals

Element Nom. Conductor DCR Max. Current
Conductor(s) 11.8 Ohm/1000ft 3 Amps per Conductor at 25ºC
Conductor(s) 7.4 Ohm/1000ft (24 Ohm/km) 7.5 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
60°C -20°C To +60°C

Bend Radius

Stationary Min. Installation Min.
2.8 in (71 mm) 2.8 in

Max. Pull Tension

59.5 lbs (27.0 kg)

Bulk Cable Weight

48 lbs/1000ft

Environmental Suitability

Indoor

AWM Compliance

AWM 4256

CEC / C(UL) Compliance

LL7874

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Notes

Paper Separator Tape

Update and Revision

Revision Number: 0.361 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.361 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC Footnote
8455 010250 Black Reel 250 ft 612825207900 C
8455 010U500 Black Reel 500 ft 612825207894
8455 010U1000 Black Reel 1,000 ft 612825207887