Product Number: 9420

Portable Cordage, 5 C #16 Str BC, EPDM Ins, CPE Jkt, UL Type SO

Portable Cordage, 5 Conductor 16AWG (65x34) Bare Copper, EPDM Insulation, CPE Outer Jacket, UL Type SO

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

extra hard service cordage; oil resistant applications; to power tools and appliances

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 5 16 AWG 65x34 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) EPDM - Ethylene Propylene Diene Monomer 0.033 in (0.84 mm) 0.123 in (3.12 mm) Green, Red, Orange, White, Black

Outer Shield

Material
No Shield

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Paper Tape CPE - Chlorinated Polyethylene (Thermoset) 0.084 in (2.1 mm) 0.506 in

Overall Cable Diameter (Nominal)

0.506 in

Electricals

Nom. Conductor DCR Max. Current
4.4 Ohm/1000ft 10 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
600 V

Temperature

UL Temperature Operating
60°C -20°C To +60°C

Bend Radius

Stationary Min. Installation Min.
5.06 in (129 mm) 5.06 in

Max. Pull Tension

162.5 lbs (73.71 kg)

Bulk Cable Weight

133 lbs/1000ft

Environmental Suitability

Indoor, Oil Resistance

NEC / UL Compliance

Article 400, SO

AWM Compliance

SO

CEC / C(UL) Compliance

LL7874

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Surface Printing: "16-5 SO 60°C (UL) E3462 CSA LL7874 16-5 SO 60°C FT2"

Update and Revision

Revision Number: 0.385 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.385 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC Footnote
9420 010100 Black 612825240723
9420 0101000 Black 612825240730 C

Resources

Resources