Product Number: C5612

Teck90 1000V, 4+G C #3+6 Str BC, XLPE Ins M4, PVC Jkt, AIA Armor, Blk PVC Jkt, CSA HL SUN RES -40C

Teck90 1000V, 4+G Conductor 3+6AWG (7x11H) Bare Copper, XLPE Insulation M4 Color Code, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, CSA HL SUN RES -40C

  • Availability:
    Global
  • Status:
    Active
C5612

Specifications

Suitable Applications

CEC Power and Control Applications up to 600V

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 3 AWG 7x12 BC - Bare Copper
Ground Wire 1 6 AWG 7x14 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) XLP, XLPO, XLPE (Thermoset) 0.060 in (1.5 mm) 0.373 in mm Black, Red, Blue, White
Ground Wire No Insulation

Outer Shield

Material
No Shield

Inner Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.083 in (2.1 mm) 1.091 in (27.71 mm)

Armor

Armor Type & Material Diameter Over Armor
AIA - Aluminum Interlock Armor 1.351 in (34.32 mm)

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.053 in (1.3 mm) 1.457 in (37.01 mm) Yes

Overall Cable Diameter (Nominal)

1.457 in (37.01 mm)

Electricals

Element Nom. Conductor DCR Max. Current
Conductor(s) 0.209 Ohm/1000ft 92 Amps per Conductor at 30ºC
Ground Wire 0.419 Ohm/1000ft (1.37 Ohm/km)

Voltage

Voltage Rating
1000 V (TECK 90)

Temperature

Operating Installation
-40°C To +90°C -25°C To +90°C

Bend Radius

Stationary Min. Installation Min.
11.65 in (295.9 mm) 11.65 in (295.9 mm)

Max. Pull Tension

3100 lbs (1400 kg)

Bulk Cable Weight

1354 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial

CEC / C(UL) Compliance

TECK 90, HL

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.69 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.69 Revision Date: 02-03-2025

Part Numbers

Item # Putup Type UPC
C5612 0101641 Reel
C5612 0102460 Reel 612825283874
C5612 0105000 Reel
C5612 010984 Reel

Resources

Resources