Product Number: C5625

Teck90 1000V, 3+G C #1+6 Str BC, XLPE Ins M4, PVC Jkt, AIA Armor, Blk PVC Jkt, CSA HL SUN RES -40C

Teck90 1000V, 3+G Conductor 1+6AWG (19x14) Bare Copper, XLPE Insulation M4 Color Code, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, CSA HL SUN RES -40C

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

CEC Power and Control Applications up to 600V

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 1 AWG 19x14 BC - Bare Copper
Ground Wire 1 6 AWG 7x14 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) XLP, XLPO, XLPE (Thermoset) 0.080 in (2.0 mm) 0.487 in mm Black, Red, Blue
Ground Wire No Insulation

Outer Shield

Material
No Shield

Inner Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.083 in (2.1 mm) 1.213 in (30.81 mm)

Armor

Armor Type & Material Diameter Over Armor
AIA - Aluminum Interlock Armor 1.473 in (37.41 mm)

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.053 in (1.3 mm) 1.579 in (40.11 mm) Yes

Overall Cable Diameter (Nominal)

1.579 in (40.11 mm)

Electricals

Element Nom. Conductor DCR Max. Current
Conductor(s) 0.132 Ohm/1000ft 145 Amps per Conductor at 30ºC
Ground Wire 0.419 Ohm/1000ft (1.37 Ohm/km)

Voltage

Voltage Rating
1000 V (TECK 90)

Temperature

Operating Installation
-40°C To +90°C -25°C To +90°C

Bend Radius

Stationary Min. Installation Min.
12.6 in (320 mm) 12.6 in (320 mm)

Max. Pull Tension

3718.3 lbs (1686.6 kg)

Bulk Cable Weight

1575 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial

CEC / C(UL) Compliance

TECK 90, HL

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.70 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.70 Revision Date: 02-03-2025

Part Numbers

Item # Putup Type UPC
C5625 0101640 Reel
C5625 0102460 Reel 612825283959
C5625 0103280 Reel
C5625 010984 Reel 612825283966
C5625 0102460 Reel

Resources

Resources