Product Number: 7965ENH

Category 6 Cable, 4 Pair, U/UTP, LSZH Indoor CPR Eca

Category 6 Premise Horizontal Cable (250MHz), 4-Pair, 23 AWG solid bare copper conductors, U/UTP, Polyethylene insulation, LSZH jacket, CPR Eca

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Suitable Applications

Horizontal and building backbone cable; Support current and future Category 6 and 5e applications, such as: 1000Base - T (Gigabit Ethernet), 100 Base - T, 10 Base - T, FDDI, ATM

Conductor

Element Size Stranding Material No. of Pairs
Individual Pair 23 AWG Solid BC - Bare Copper 4

Insulation

Element Material Nom. Insulation Diameter Color Code
Individual Pair PE - Polyethylene 0.96 mm (0.038 in) White/Blue & Blue, White/Green & Green, White/Orange & Orange, White/Brown & Brown

Cable Core

Description Separator
4 pairs twisted together Center Member (Patented X-Spline®)

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 5.4 mm (0.21 in)

Overall Cable Diameter (Nominal)

5.4 mm (0.21 in)

Electricals

Max. Conductor DCR Max. Mutual Capacitance Max. Capacitance Unbalance Nom. Characteristic Impedance
95 Ohm/km (29 Ohm/1000ft) 56 pF/m (17 pF/ft) 160 pF/100m 100 Ohm

Delay

Max. Delay Skew Nom. Velocity of Prop.
40 ns/100m 70%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Min. TCL [dB] Min. ELTCTL [dB]
1 2.1 dB/100m 75.3 72.3 73.2 70.2 70 67 20 40 35
4 3.8 dB/100m 66.3 63.3 62.4 59.4 58 55 23 34 23
10 6 dB/100m 60.3 57.3 54.3 51.3 50 47 25 30 15
16 7.6 dB/100m 57.2 54.2 49.6 46.6 45.9 42.9 25 28 10.9
20 8.5 dB/100m 55.8 52.8 47.3 44.3 44 41 25 27 9
31.2 10.7 dB/100m 52.9 49.9 42.1 39.1 40.1 37.1 23.6 25.1 5.1
62.5 15.5 dB/100m 48.4 45.4 32.9 29.9 34.1 31.1 21.5 22
100 19.9 dB/100m 45.3 42.3 25.4 22.4 30 27 20.1 20
155 25.3 dB/100m 42.4 39.4 17.1 14.1 26.2 23.2 18.8 18.1
200 29.1 dB/100m 40.8 37.8 11.6 8.6 24 21 18 17
250 33 dB/100m 39.3 36.3 6.3 3.3 22 19 17.3 16

High Frequency Table Notes

Limits below 4 MHz are for information only. Reference standard: IEC 61156-5

Screening Class

Type III

Screening Table Notes

Coupling Attenuation

Voltage

Voltage Rating
72 V DC

Temperature

Operating Installation
-30°C to +60°C 0°C To +50°C

Bend Radius

Stationary Min. Installation Min.
23 mm (0.91 in) 46 mm

Max. Pull Tension

80 N (18 lbf)

Bulk Cable Weight

37 kg/km

Environmental Suitability

Indoor - Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

IEEE Compliance

PoE: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

Data Category

Category 6

TIA/EIA Compliance

ANSI/TIA 568.2-D

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61034-2 - Smoke Density Min Transmittance = 60%

CENELEC Compliance

EN 50173-1

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system.

Update and Revision

Revision Number: 0.297 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.297 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length EAN
7965ENH.00B100 Blue Flat Box 100 m 8719605017185
7965ENH.00305 Blue Reel 305 m 8719605017147
7965ENH.00A305 Blue Reel-in-Box 305 m 8719605017178
7965ENH.00500 Blue Reel 500 m 8719605017161
7965ENH.001000 Blue Reel 1,000 m 8719605017130
7965ENH.01305 Gray, RAL 7032 Reel 305 m 8719605017208
7965ENH.01A305 Gray, RAL 7032 Reel-in-Box 305 m 8719605017239
7965ENH.01500 Gray, RAL 7032 Reel 500 m 8719605017222
7965ENH.011000 Gray, RAL 7032 Reel 1,000 m 8719605017192
7965ENH.003050 Gray, RAL 7032 Reel 3,050 m 8719605017154
7965ENH.06305 Green Reel 305 m 8719605017314
7965ENH.06A305 Green Reel-in-Box 305 m 8719605017321
7965ENH.05A305 Orange Reel-in-Box 305 m 8719605017307
7965ENH.03A305 Purple Reel-in-Box 305 m 8719605017277
7965ENH.03305 Purple Reel 305 m 8719605017253
7965ENH.03500 Purple Reel 500 m 8719605017260
7965ENH.04A305 White Reel-in-Box 305 m 8719605017291
7965ENH.041000 White Reel 1,000 m 8719605017284
7965ENH.07305 Yellow Reel 305 m 8719605170149