Product Number: 4381MDV
1Pr 24AWG Shielded Data + 18/2 Power OSDP, B2ca
OSDP Reader Cable, 1 Pair 24 AWG stranded (7x32) tinned copper (data) with foam PE insulation, Beldfoil® shield w/ drain, 2 Conductor 18 AWG stranded (7x26) Bare copper conductor (power) LSZH
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
OSDP Readers, RS-485, Serial Data, Access Control |
---|
Construction Details
Conductor
Element | Size | Stranding | Material | Notes |
---|---|---|---|---|
Data Pair(s) | 24 AWG | 7x32 | TC - Tinned Copper | Twisted Pair Configuration |
Power Pair(s) | 18 AWG | 7x26 | BC - Bare Copper |
Insulation
Element | Material | Nom. Insulation Diameter | Color Code |
---|---|---|---|
Data Pair(s) | PE - Polyethylene (Foam) | 1.87 mm (0.0736 in) | White/Blue Stripe & Blue/White Stripe |
Power Pair(s) | LSZH - Low Smoke Zero Halogen (Flame Retardant) | 1.7 mm (0.067 in) | Black & Red |
Inner Shield
Element | Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|---|
Data Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Power Pair(s) |
Outer Shield
Material |
---|
No Shield |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.9 mm (0.035 in) | 6.5 mm (0.26 in) | Yes |
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|---|
Data Pair(s) | 79 Ohm/km (24 Ohm/1000ft) | 43 pF/m (13 pF/ft) | 24 pF/ft (79 pF/m) | 79 pF/m (24 pF/ft) | 120 Ohm | 76% | 3.8 Amps per Conductor at 25ºC (22 AWG) |
Power Pair(s) | 22.6 Ohm/km (6.89 Ohm/1000ft) |
Mechanical Characteristics
Temperature
Operating |
---|
-30°C To +70°C |
Standards and Compliance
Environmental Suitability |
Indoor - Euroclass B2ca, Indoor, Non-Halogenated, Sunlight Resistance |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: B2ca-s1,d1,a1 |
European Halogen Free Standards |
IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
Product Notes
Notes |
This is a preliminary Technical Design Specification (TDS) which is subject to modification throughout the prototyping phase. The minimum business quantity to offer is 6km for the first order. This product will have Orange as standard color and 305mt or 500mt as standard put-ups. Additional options for colors and put-ups are available on special request. The estimated production lead time for the first order will be similar to the production lead time of 1502ELW plus extra 6-7 weeks. Please liaise with your Belden representative for confirmation. |
---|
History
Update and Revision |
Revision Number: 0.4 Revision Date: 02-06-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.4 Revision Date: 02-06-2025 |
---|