Product Number: 538AMS

Access Control, 16c (#18-3pr, #16-4c, #18-6c), Only Card Reader Pairs Shielded, Banana Peel®, CMR

Access Control Cable, Riser-CMR, 3-18 AWG pairs, 4-16 AWG conductors, 4-18 AWG conductors, 2-18 AWG conductors, All conductors stranded bare copper with polyolefin insulation, Only Card Reader pairs have overall Beldfoil® shield and PVC jackets, Banana Peel® No overall jacket

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Access Control, Security System, Power Limited Controls

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Element Description Element No. of Elements Size Stranding Material
Card Reader Pair(s) 3 18 AWG 7x26 BC - Bare Copper
Door Contact Conductor(s) 2 18 AWG 7x26 BC - Bare Copper
REX/Spare Conductor(s) 4 18 AWG 7x26 BC - Bare Copper
Lock Power Conductor(s) 4 16 AWG 19x29 BC - Bare Copper

Insulation

Element Description Element Material Nom. Insulation Diameter Color Code
Card Reader Pair(s) PP - Polypropylene Black & Red, White & Green, Brown & Orange
Door Contact Conductor(s) PP - Polypropylene Black, Red
REX/Spare Conductor(s) PP - Polypropylene Black, Red, White, Green
Lock Power Conductor(s) PP - Polypropylene 0.073 in (1.9 mm)

Inner Shield

Element Description Element Shield Type Material Coverage Drainwire Type
Card Reader Pair(s) Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC
Door Contact Conductor(s) No Shield
REX/Spare Conductor(s) No Shield
Lock Power Conductor(s) No Shield

Inner Jacket

Element Description Element Material Nom. Diameter Ripcord Color
Card Reader Pair(s) PVC - Polyvinyl Chloride 0.272 in (6.91 mm) Yes Orange
Door Contact Conductor(s) PVC - Polyvinyl Chloride 0.158 in (4.01 mm) Yes White
REX/Spare Conductor(s) PVC - Polyvinyl Chloride 0.184 in (4.67 mm) Yes Blue
Lock Power Conductor(s) PVC - Polyvinyl Chloride 0.210 in (5.33 mm) Yes Gray

Outer Jacket

Nom. Diameter
0.500 in (12.7 mm)

Table Notes

Banana Peel®

Overall Cable Diameter (Nominal)

0.500 in (12.7 mm)

Electricals

Element Description Element Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Shield Max. Current
Card Reader Pair(s) 6.6 Ohm/1000ft (22 Ohm/km) 13.1 Ohm/1000ft (43.0 Ohm/km) 29 pF/ft (95 pF/m) 52.25 pF/ft (171.4 pF/m) 4 Amps per Conductor at 25ºC
Door Contact Conductor(s) 6.6 Ohm/1000ft (22 Ohm/km) 52.5 pF/ft (172 pF/m) 4 Amps per Conductor at 25ºC
REX/Spare Conductor(s) 6.6 Ohm/1000ft (22 Ohm/km) 29 pF/ft (95 pF/m) 4 Amps per Conductor at 25ºC
Lock Power Conductor(s) 4 Ohm/1000ft (13 Ohm/km) 30.5 pF/ft (100 pF/m) 5 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V (UL CMR)

Temperature

Operating
0°C to +75°C

Max. Pull Tension

235 lbs (107 kg)

Bulk Cable Weight

138 lbs/1000ft (205 kg/km)

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL1666 Riser

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMR

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

638AMS

Notes

Cold environment installation: When installing cables that have been stored at ambient temperatures of 32 degrees Fahrenheit (0 degrees Centigrade) or lower, Belden recommends conditioning of the cable for 12 hours at room temperature prior to individual cable leg separation.

Update and Revision

Revision Number: 0.118 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.118 Revision Date: 05-31-2024