Product Number: 4202UE

Security & Sound, 4 Conductor 16 AWG BC, LSZH, Eca

Security & Commercial Audio Cable, 4-16 AWG stranded bare copper conductors with polypropylene insulation, LSZH jacket with ripcord, CPR Eca

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Intercom/PA Systems, Sound/Audio Systems, Control Systems

Conductor

AWG Stranding Material Nominal Diameter No. of Conductors
16 19x29 BC - Bare Copper 1.5 mm 4

Conductor Count

4

Insulation

Type Material Nominal Diameter Diameter +/- Tolerance Nominal Wall Thickness
Insulation PP - Polypropylene 1.8 mm 0.05 mm 0.2 mm

Color Chart

Number Color
Wire 1 Black
Wire 2 Red
Wire 3 White
Wire 4 Green

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 5.35 mm 0.4 mm Yes

Table Notes

Ripcord provided under sheath

Cabling

Description
4 wires twisted

Conductor DCR

Nominal Conductor DCR
13.8 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor
85 pF/m

Current

Max. Recommended Current [A]
5 A

Voltage

Voltage Rating [V]
300 V

Installation Temperature Range

-20°C To +70°C

Storage Temperature Range

-30°C To +70°C

Operating Temperature Range

-20°C To +70°C

Max. Pull Tension

240 N

Min. Bend Radius During Installation

53.5 mm

Min Setting Radius

26.75 mm

CPR Euroclass

Eca

Environmental Space

Indoor - Euroclass Eca

IEC Flammability

IEC 60332-1-2

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 61034-2 - Smoke Density Min. Transmittance

60%

Update and Revision

Revision Number: 0.291 Revision Date: 03-04-2025

Update and Revision

Revision Number: 0.291 Revision Date: 03-04-2025


Part Numbers

Item # Color Put-Up Type Length EAN
4202UE.00100 Gray Reel 100 m 8719605006462
4202UE.00500 Gray Reel 500 m 8719605006479