Product Number: 5202UE

Security & Sound, #16-4c, BC, CMR

Security & Sound Cable, Riser-CMR, 4-16 AWG stranded bare copper conductors with polypropylene insulation, PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 16 AWG 19x29 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PO - Polyolefin 0.008 in (0.20 mm) 0.073 in (1.9 mm) Black, Red, White, Green

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.210 in (5.33 mm) Yes

Overall Cable Diameter (Nominal)

0.210 in (5.33 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 4.2 Ohm/1000ft 23 pF/ft (75 pF/m) 5.0 Amps per conductor @ 25°C

Voltage

UL Voltage Rating
300 V (CMR)

Temperature

UL Temperature Operating
75°C -20°C to +75°C

Bend Radius

Stationary Min. Installation Min.
2.1 in (53 mm) 2.1 in (53 mm)

Max. Pull Tension

117 lbs (53.1 kg)

Bulk Cable Weight

42 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL 1666 Riser, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6202UE

Update and Revision

Revision Number: 0.445 Revision Date: 03-04-2023

Update and Revision

Revision Number: 0.445 Revision Date: 03-04-2023


Part Numbers

Item # Color Putup Type Length UPC/EAN Footnote
5202UE 010500 Black 612825157960 C
5202UE 010U1000 Black 612825157953
5202UE 0081000 Gray 612825157922 C
5202UE 008500 Gray 612825157939
5202UE 008U1000 Gray 612825336587
5202UE 008U500 Gray 612825157915
5202UE.00152 Gray Reel 152 m 8719605008107
5202UE.00305 Gray Reel 305 m 8719605008114
5202UE.00U305 Gray Reel 305 m 8719605008121
5202UE 009U1000 White 612825157946