Product Number: 5502FE

Security & Sound, #22-4c BC, Shielded, CMR

Security & Sound Cable, Riser-CMR, 4-22 AWG stranded bare copper conductors with polypropylene insulation, Beldfoil® shield and PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 22 AWG 7x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.008 in (0.20 mm) 0.045 in (1.1 mm) Black, Red, White, Green

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.145 in (3.68 mm) Yes

Overall Cable Diameter (Nominal)

0.145 in (3.68 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Conductor(s) 16.9 Ohm/1000ft 22.5 pF/ft (73.8 pF/m) 40.5 pF/ft (133 pF/m) 4.8 Amps per Conductor @ 25°C

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C to +75°C

Bend Radius

Stationary Min. Installation Min.
1.5 in (38 mm) 1.5 in (38 mm)

Max. Pull Tension

42 lbs (19 kg)

Bulk Cable Weight

16 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL 1666 Riser, IEEE 1202 FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.460 Revision Date: 03-04-2023

Update and Revision

Revision Number: 0.460 Revision Date: 03-04-2023

Part Numbers

Item # Color Putup Type Length UPC/EAN Footnote
5502FE 0081000 Gray 612825163299 C
5502FE 008500 Gray 612825163305
5502FE 008C500 Gray
5502FE 008U1000 Gray 612825163275
5502FE 008U500 Gray 612825163282
5502FE.00152 Gray Reel 152 m 8719605008671
5502FE.00305 Gray Reel 305 m 8719605008688
5502FE.00U305 Gray Reel 305 m 8719605008695