Product Number: 5502GE

Security & Sound, #22-2c, BC, Shielded, CMR

Security & Sound Cable, Riser-CMR, 1-22 AWG stranded bare copper pair with polyolefin insulation and Beldfoil® shield, 2-22 AWG stranded bare copper conductors with insulation, overall PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 22 AWG 7x30 BC - Bare Copper
Conductor(s) 2 22 AWG 7x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PP - Polypropylene 0.008 in (0.20 mm) 0.045 in (1.1 mm) Black and Red (shielded pair)
Conductor(s) PP - Polypropylene 0.008 in (0.20 mm) 0.045 in (1.1 mm) White, Green

Inner Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.152 in Yes

Overall Cable Diameter (Nominal)

0.152 in

Electricals

Element Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Pair(s) 16.4 Ohm/1000ft 14.5 Ohm/1000ft (47.6 Ohm/km) 37 pF/ft (120 pF/m) 66.5 pF/ft (218 pF/m) 2.2 Amps per Conductor at 25ºC
Conductor(s) 17.2 Ohm/1000ft (56.4 Ohm/km) 2.2 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.52 in (38.6 mm) 1.52 in

Max. Pull Tension

42 lbs (19 kg)

Bulk Cable Weight

16 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL1666 Riser, FT4

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6502GE

Update and Revision

Revision Number: 0.317 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.317 Revision Date: 02-03-2025


Part Numbers

Item # Color UPC
5502GE 010U1000 Black 612825163350
5502GE 001U1000 Brown 612825163329
5502GE 0081000 Gray 612825163343
5502GE 008U1000 Gray 612825163336