Product Number: 6002UE

Security & Sound, #12-4c, BC, CL2P

Security & Sound Cable, Plenum-CL2P 4-12 AWG stranded bare copper conductors with Flamarrest® insulation, Flamarrest® jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 12 19x25 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PVC - Polyvinyl Chloride 0.011 in (0.28 mm) 0.048 in (1.2 mm) Black, White, Red, Green

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.018 in (0.46 mm) 0.304 in (7.72 mm) Yes

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
1.65 Ohm/1000ft 39 pF/ft (130 pF/m) 9.6 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
150 V

Temperature

UL Temperature Operating
75°C 0°C To +75°C

Bend Radius

Stationary Min. Installation Min.
3.04 in (77.2 mm) 3.04 in (77.2 mm)

Max. Pull Tension

304 lbs (138 kg)

Bulk Cable Weight

103 lbs/1000ft

Flammability / Reaction to Fire

NFPA 262 (UL910)

NEC / UL Compliance

Article 800, CL2P

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

5002UE

Update and Revision

Revision Number: 0.405 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.405 Revision Date: 02-03-2025


Part Numbers

Item # Color UPC Footnote
6002UE 8771000 Natural 612825171812 C