Product Number: 6102UE

Security & Sound, #14-4c, BC, CL2P, CMP

Security & Sound Cable, Plenum-CL2P, CMP 4-14 AWG stranded bare copper conductors with Flamarrest® insulation, Flamarrest® jacket with ripcord

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Audio - Sound Systems

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 14 AWG 19x26 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.010 in (0.25 mm) 0.090 in (2.3 mm) Black, White, Red, Green

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.257 in (6.53 mm) Yes

Overall Cable Diameter (Nominal)

0.257 in (6.53 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 2.54 Ohm/1000ft 37 pF/ft (120 pF/m) 20 Amps per conductor @ 25°C

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C 0°C to +75°C

Bend Radius

Stationary Min. Installation Min.
2.6 in (66 mm) 2.6 in (66 mm)

Max. Pull Tension

190 lbs (86 kg)

Bulk Cable Weight

65 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum), IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CL2P

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Non-Plenum Number

5102UE

Update and Revision

Revision Number: 0.525 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.525 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC Footnote
6102UE 8771000 Natural 612825173595 C