Product Number: 6302UE

Security & Sound, #18-4c, BC, CMP

Security & Sound Cable, Plenum-CMP 4-18 AWG stranded bare copper conductors with Flamarrest® insulation, Flamarrest® jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 18 7x26 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PVC - Polyvinyl Chloride 0.009 in (0.23 mm) 0.047 in (1.2 mm) Black, Red, White, Green

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.18 in (4.6 mm) Yes

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
6.79 Ohm/1000ft 34 pF/ft (110 pF/m) 4 Amps per Conductor at 25ºC (10°C Temperature Rise)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating Installation
75°C -10°C To +75°C 0°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.8 in (46 mm) 1.8 in (46 mm)

Max. Pull Tension

83.2 lbs (37.7 kg)

Bulk Cable Weight

30 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

NFPA 262 (UL910), FT6, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

5302UE

Update and Revision

Revision Number: 0.568 Revision Date: 08-12-2025

Update and Revision

Revision Number: 0.568 Revision Date: 08-12-2025


Part Numbers

Item # Color UPC Footnote
6302UE 8771000 Natural 612825340232 C
6302UE 877500 Natural 612825175391
6302UE 877C250 Natural
6302UE 877U1000 Natural 612825175377
6302UE 877U500 Natural 612825175384