Product Number: 6402FE

Security & Sound, #20-4c, BC, Shielded, CMP

Security & Sound Cable, Plenum-CMP, 4-20 AWG stranded bare copper conductors with Flamarrest® insulation, Beldfoil® shield and Flamarrest® jacket with ripcord

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 20 7x28 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PVC - Polyvinyl Chloride 0.009 in (0.23 mm) 0.054 in (1.4 mm) Black, Red, White, Green

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.164 in Yes

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
11.1 Ohm/1000ft 36 pF/ft (120 pF/m) 64.8 pF/ft (213 pF/m) 3 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C 0°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.64 in (41.7 mm) 1.64 in

Max. Pull Tension

62.4 lbs (28.3 kg)

Bulk Cable Weight

24 lbs/1000ft

Environmental Suitability

Indoor, Outdoor

Flammability / Reaction to Fire

NFPA 262 (UL 910), FT6

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

5402FE

Update and Revision

Revision Number: 0.464 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.464 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC Footnote
6402FE 8771000 Natural 612825176749 C
6402FE 877U1000 Natural 612825176732