Product Number: 5200UL

Fire Alarm, #16-2c BC, FPLR

Fire Alarm Cable, Riser-FPLR, 2-16 AWG stranded bare copper conductors with polyolefin insulation, PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 16 AWG 19x29 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PP - Polypropylene 0.008 in (0.20 mm) 0.073 in (1.9 mm) Black & Red

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.18 in Yes

Overall Cable Diameter (Nominal)

0.18 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
4.2 Ohm/1000ft 22.75 pF/ft (74.64 pF/m) 6.3 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.44 in (36.6 mm) 1.44 in

Max. Pull Tension

61 lbs (28 kg)

Bulk Cable Weight

23 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL1666 Riser, FT4

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 760, FPLR

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6200UL

Update and Revision

Revision Number: 0.314 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.314 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC
5200UL 002U1000 Red 612825157540