Product Number: 5220UJ

Fire Alarm, #16-2c BC, FPL

Fire Alarm Cable, Rated-FPL, 2-16 AWG solid bare copper conductors with foam polyolefin insulation, PVC jacket with ripcord

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Fire Alarm, Addressable Systems, Circuits: Audio, Control, Initiating, Notification

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 16 AWG Solid BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code Notes
Pair(s) PE - Polyethylene (Foam) 0.015 in (0.38 mm) 0.082 in (2.1 mm) Black & Red HDPE

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.033 in (0.84 mm) 0.23 in Yes

Overall Cable Diameter (Nominal)

0.23 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
3.9 Ohm/1000ft 13 pF/ft (43 pF/m) 6.3 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.84 in (46.7 mm) 1.84 in

Max. Pull Tension

62.4 lbs (28.3 kg)

Bulk Cable Weight

29 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Flammability / Reaction to Fire

UL1685 UL Loading

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 760, FPL

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6220UJ

Update and Revision

Revision Number: 0.317 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.317 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC Footnote
5220UJ 0021000 Red 612825158363 C