Product Number: 5329UL

Fire Alarm, #18-12c BC, FPLR

Fire Alarm Cable, Riser-FPLR, 12-18 AWG solid bare copper conductors with polyolefin insulation, PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 12 18 AWG Solid BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.007 in (0.18 mm) 0.055 in (1.4 mm) Black, Red, Brown, Blue, Orange, Yellow, Purple, Green, Red/Black, Red/White, Red/Green, Red/Blue

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.018 in (0.46 mm) 0.262 in Yes

Overall Cable Diameter (Nominal)

0.262 in

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 6.4 Ohm/1000ft 22 pF/ft (72 pF/m) 3.5 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
2.09 in (53.1 mm) 2.09 in

Max. Pull Tension

235.2 lbs (106.7 kg)

Bulk Cable Weight

73 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL1666 Riser

NEC / UL Compliance

Article 760, FPLR

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

California State Fire Marshall

Update and Revision

Revision Number: 0.307 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.307 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC
5329UL 0021000 Red 612825160793