Product Number: 6122UL

Fire Alarm, #14-4c BC, FPLP

Fire Alarm Cable, Plenum-FPLP, 4-14 AWG solid bare copper conductors with Flamarrest® insulation, Flamarrest® jacket with ripcord

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 14 Solid BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PVC - Polyvinyl Chloride 0.01 in (0.25 mm) 0.084 in (2.1 mm) Black, Red, Brown, Blue

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.236 in Yes

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
2.62 Ohm/1000ft 37 pF/ft (120 pF/m) 6.4 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C 0°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.88 in (47.8 mm) 1.88 in

Max. Pull Tension

198.8 lbs (90.17 kg)

Bulk Cable Weight

64 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

NFPA 262 (UL910)

NEC / UL Compliance

Article 760, FPLP

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

California State Fire Marshall

Non-Plenum Number

5122UL

Update and Revision

Revision Number: 0.306 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.306 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC Footnote
6122UL 0021000 Red 612825173809 C