Product Number: 4341FE

Security & Sound, 2 Pairs 18 AWG BC, LSZH, Shielded, Eca

Security & Commercial Audio Cable, 2-18 AWG stranded bare copper pairs with polypropylene insulation, Beldfoil® shield, LSZH jacket with ripcord, CPR Eca

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Commercial applications

Conductor

AWG Stranding Material Nominal Diameter No. of Pairs
18 7x26 BC - Bare Copper 1.22 mm 2

Conductor Count

4

Total Number of Pairs

2

Insulation

Type Material Nominal Diameter Diameter +/- Tolerance Nominal Wall Thickness
Insulation PE - Polyethylene 1.5 mm 0.05 mm 0.2 mm

Color Chart

Number Color
Pair 1 Black & Red
Pair 2 Black & White

Outer Shield

Type Material Material Trade Name Coverage [%] Thickness of Foil Drainwire Material Drainwire AWG
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% 9 µm TC - Tinned Copper AWG24/7

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 6.35 mm 0.4 mm Yes

Table Notes

Ripcord provided under sheath

Cabling

Description
2 pairs twisted

Conductor DCR

Nominal Conductor DCR Nominal Outer Shield DCR
21.3 Ohm/km 22.6 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Other Conductor to Shield
125 pF/m 224 pF/m

Current

Max. Recommended Current [A]
4 A

Voltage

Voltage Rating [V]
300 V

Installation Temperature Range

-20°C To +70°C

Storage Temperature Range

-30°C to +70°C

Operating Temperature Range

-20°C To +70°C

Max. Pull Tension

160 N

Min. Bend Radius During Installation

63.5 mm

Min Setting Radius

31.75 mm

CPR Euroclass

Eca

Environmental Space

Indoor - Euroclass Eca

IEC Flammability

IEC 60332-1-2

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 61034-2 - Smoke Density Min. Transmittance

60%

Update and Revision

Revision Number: 0.316 Revision Date: 04-07-2025

Update and Revision

Revision Number: 0.316 Revision Date: 04-07-2025


Part Numbers

Item # Color Put-Up Type Length EAN
4341FE.00500 Gray Reel 500 m 8719605006813